您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
polski
English
07 - Protective cover for command devices
Eaton eCAD
Electric engineering, automation, process control engineering
Low-voltage switch technology
Command and alarm device
Powered by
CAD模型選擇
{eaton_ecad/27/37/12/07.prj},{NB=216396},{MANUID=216396},{AAD931=85389099},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85389099},{WEIGHT=8},{LENGTH=23},{WIDTH=58},{DEPTH=33},{AAO676=216396},{AAO736=216396},{DESCSHORT=Diaphragm, for double push-button},{DESCLONG=Key-protection diaphragm for double actuator pushbuttons, silicon, transparent, for harsh environmental conditions and application in the food industry, RMQ system, degree of protection IP67, 69K can be used for pushbutton + indicator light},{MANUTYPEDESC=M22-T-DD},{PREVIEW=../../../_pool_/1c/97/1160pic-177_580x580.png},{INTNO=04015082163969},{BUYER_PID=216396},{MANUNAME=Eaton},{DELTIME=0},{PRODSTAT=Master2016},{BAA351=Transparent}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
BUYER_PID
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
PRODSTAT
Product status
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
AAO634
Form
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAO735
name of supplier
ⁿ/ₐ
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
231275
231275
Protective diaphragm, for...
Protective diaphragm for ...
M22-XWS
04015082312756
231275
Eaton
0
Master2016
Transparent
rund
M22-XWS
04015082312756
Protective diaphragm, for...
Eaton
85389099
1
1
5
5
85389099
DE
2
30
33
33
216396
216396
Diaphragm, for double pus...
Key-protection diaphragm ...
M22-T-DD
04015082163969
216396
Eaton
0
Master2016
Transparent
oval
M22-T-DD
04015082163969
Diaphragm, for double pus...
Eaton
85389099
1
1
10
10
85389099
DE
8
23
58
33
216395
216395
Diaphragm, for push-butto...
Key-protection diaphragm,...
M22-T-D
04015082163952
216395
Eaton
0
Master2016
Transparent
rund
M22-T-D
04015082163952
Diaphragm, for push-butto...
Eaton
85389099
1
1
10
10
85389099
DE
3
17
33
33
216397
216397
Shroud, sealable for emer...
Sealable shroud for emerg...
M22-PL-PV
04015082163976
216397
Eaton
0
Master2016
Transparent
rund
M22-PL-PV
04015082163976
Shroud, sealable for emer...
Eaton
85389099
1
1
2
2
85389099
DE
25
56
48
52
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表