Double Interlock Pillow Block 2-Bolt Base Inch Bore - Double-Interlock 2 Bolt and 4 Bolt Pillow Block Bearings
Dodge
Mounted Bearings
Tapered Roller Bearings
Double-Interlock
Powered by
CAD模型選擇
{dodge/mounted_bearings/tapered_roller_bearings/double_interlock/p2b_p4b_asmtab.prj},{NB=023351},{SS=2-1/4},{SS1=2.250000},{PN=023351},{PNH=060745},{PNU=023519},{DESCRIPTION=P4B-DI-204R DBL INTERLOCK},{HF=4},{EF=Non-Expansion Type},{EF1=1},{BORE=5.1865},{A=4},{A1=4.0000000},{B=12},{B1=12.0000000},{C=3.38},{C1=3.3800000},{DMIN=9.26},{DMIN1=9.2600000},{DMAX=10.25},{DMAX1=10.250000},{E=1.75},{E1=1.7500000},{F=1/2},{F1=0.5000000},{G=1.06},{G1=1.0600000},{H=1.75},{H1=1.7500000},{J=7.03},{J1=7.030000},{L=4.06},{L1=4.0600000},{M=3.25},{M1=3.250000},{P=7.37},{P1=7.370000},{T=0.28},{PPATH=p2b_p4b_di_dummy_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
P
[Inch]
T
[Inch]
023328
1-3/16
023328
P2B-DI-103R DBL INTERLOCK
Non-Expansion Type
2.75
7.50
1.88
6
6.38
N/A
3/8
0.69
1.00
4.53
2.25
2.13
5.00
0.09
023329
1-1/4
023329
P2B-DI-104R DBL INTERLOCK
Non-Expansion Type
2.75
7.50
1.88
6
6.38
N/A
3/8
0.69
1.00
4.53
2.25
2.13
5.00
0.09
023330
1-3/8
023330
P2B-DI-106R DBL INTERLOCK
Non-Expansion Type
3
8
2.19
6.25
6.62
N/A
1/2
0.75
1.25
5.23
2.75
2.38
5.51
0.09
023331
1-7/16
023331
P2B-DI-107R DBL INTERLOCK
Non-Expansion Type
3
8
2.19
6.25
6.62
N/A
1/2
0.75
1.25
5.23
2.75
2.38
5.51
0.09
023332
1-1/2
023332
P2B-DI-108R DBL INTERLOCK
Non-Expansion Type
3.38
9
2.37
6.88
7.63
N/A
1/2
1.00
1.38
5.75
3.19
2.63
5.81
0.09
023333
1-5/8
023333
P2B-DI-110R DBL INTERLOCK
Non-Expansion Type
3.38
9
2.37
6.88
7.63
N/A
1/2
1.00
1.38
5.75
3.19
2.63
5.81
0.09
023334
1-11/16
023334
P2B-DI-111R DBL INTERLOCK
Non-Expansion Type
3.38
9
2.37
6.88
7.63
N/A
1/2
1.00
1.38
5.75
3.19
2.63
5.81
0.09
023335
1-3/4
023335
P2B-DI-112R DBL INTERLOCK
Non-Expansion Type
3.50
10
2.53
7.38
8.44
N/A
5/8
1.29
1.50
6.26
3.44
2.88
6.36
0.28
023336
1-7/8
023336
P2B-DI-114R DBL INTERLOCK
Non-Expansion Type
3.50
10
2.53
7.38
8.44
N/A
5/8
1.29
1.50
6.26
3.44
2.88
6.36
0.28
023337
1-15/16
023337
P2B-DI-115R DBL INTERLOCK
Non-Expansion Type
3.50
10
2.53
7.38
8.44
N/A
5/8
1.29
1.50
6.26
3.44
2.88
6.36
0.28
023338
2
023338
P2B-DI-200R DBL INTERLOCK
Non-Expansion Type
3.50
10
2.53
7.38
8.44
N/A
5/8
1.29
1.50
6.26
3.44
2.88
6.36
0.28
023339
2-3/16
023339
P2B-DI-203R DBL INTERLOCK
Non-Expansion Type
3.75
11
2.66
8.06
9.25
N/A
5/8
1.33
1.50
6.51
3.75
3.00
6.95
0.28
023340
2-1/4
023340
P2B-DI-204R DBL INTERLOCK
Non-Expansion Type
4
12
2.81
9.26
10.25
N/A
5/8
1.26
1.75
7.03
4.06
3.25
7.37
0.28
023341
2-7/16
023341
P2B-DI-207R DBL INTERLOCK
Non-Expansion Type
4
12
2.81
9.26
10.25
N/A
5/8
1.26
1.75
7.03
4.06
3.25
7.37
0.28
023342
2-1/2
023342
P2B-DI-208R DBL INTERLOCK
Non-Expansion Type
4
12
2.81
9.26
10.25
N/A
5/8
1.26
1.75
7.03
4.06
3.25
7.37
0.28
023343
2-11/16
023343
P2B-DI-211R DBL INTERLOCK
Non-Expansion Type
4.50
13.44
2.94
9.88
11.50
N/A
3/4
1.69
2.00
7.92
4.72
3.75
8.31
0.28
023344
2-3/4
023344
P2B-DI-212R DBL INTERLOCK
Non-Expansion Type
4.50
13.44
2.94
9.88
11.50
N/A
3/4
1.69
2.00
7.92
4.72
3.75
8.31
0.28
023345
2-15/16
023345
P2B-DI-215R DBL INTERLOCK
Non-Expansion Type
4.50
13.44
2.94
9.88
11.50
N/A
3/4
1.69
2.00
7.92
4.72
3.75
8.31
0.28
023346
3
023346
P2B-DI-300R DBL INTERLOCK
Non-Expansion Type
4.50
13.44
2.94
9.88
11.50
N/A
3/4
1.69
2.00
7.92
4.72
3.75
8.31
0.28
023347
3-3/16
023347
P2B-DI-303R DBL INTERLOCK
Non-Expansion Type
5
16
3.44
12.81
13.81
N/A
7/8
1.50
2.25
9.42
5.50
4.50
10.10
0.28
023348
3-1/4
023348
P2B-DI-304R DBL INTERLOCK
Non-Expansion Type
5
16
3.44
12.81
13.81
N/A
7/8
1.50
2.25
9.42
5.50
4.50
10.10
0.28
023349
3-7/16
023349
P2B-DI-307R DBL INTERLOCK
Non-Expansion Type
5
16
3.44
12.81
13.81
N/A
7/8
1.50
2.25
9.42
5.50
4.50
10.10
0.28
023350
3-1/2
023350
P2B-DI-308R DBL INTERLOCK
Non-Expansion Type
5
16
3.44
12.81
13.81
N/A
7/8
1.50
2.25
9.42
5.50
4.50
10.10
0.28
023375
1-3/16
023375
P2B-DI-103RE DBL INTERLOC...
Expansion Type
2.75
7.50
1.88
6
6.38
N/A
3/8
0.69
1.00
4.53
2.25
2.13
5.00
0.09
023376
1-1/4
023376
P2B-DI-104RE DBL INTERLOC...
Expansion Type
2.75
7.50
1.88
6
6.38
N/A
3/8
0.69
1.00
4.53
2.25
2.13
5.00
0.09
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表