您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SDX3100 - Plummer Blocks for bearings 23100K
Dodge
Mounted Bearings
Spherical Roller Bearings
SDX
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/sdx/sdx3100_asmtab.prj},{NB=F4B3144-SDX-200MFTS},{SERIES=3144},{SS=TS},{DD=200},{A=290},{B=640},{C=240},{H=90},{D=540},{E=140},{J=435},{M=220},{K=145},{S=30},{S1=35},{S2=42},{Q=95},{T=12},{PPATH=parts/sdx3100_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SERIES
Series
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DD
d Shaft Size
[mm]
A
[mm]
B
[mm]
C
[mm]
H
[mm]
D
[mm]
E
[mm]
J
[mm]
M
[mm]
K
[mm]
S
S Bolt Size
[mm]
S1
[mm]
S2
[mm]
Q
[mm]
T
[mm]
A1
A (with seals)
[mm]
L1
L-1
[mm]
F4B3134-SDX-150MFTS
3134
F4B3134-SDX-150MFTS
SDX3134-TS
150
230
510
180
70
430
100
335
170
115
24
28
34
73
14
254.0
185
F4B3136-SDX-160MFTS
3136
F4B3136-SDX-160MFTS
SDX3136-TS
160
240
530
190
75
450
110
355
180
120
24
28
34
78
15
264.0
195
F4B3138-SDX-170MFTS
3138
F4B3138-SDX-170MFTS
SDX3138-TS
170
260
560
210
80
480
120
375
190
130
24
28
34
83
10
284.0
205
F4B3140-SDX-180MFTS
3140
F4B3140-SDX-180MFTS
SDX3140-TS
180
280
610
230
85
510
130
410
210
140
30
35
42
88
10
304.0
235
F4B3144-SDX-200MFTS
3144
F4B3144-SDX-200MFTS
SDX3144-TS
200
290
640
240
90
540
140
435
220
145
30
35
42
95
12
314.0
235
F4B3148-SDX-220MFTS
3148
F4B3148-SDX-220MFTS
SDX3148-TS
220
310
700
260
95
600
150
475
240
155
30
35
42
101
12
334.0
275
F4B3152-SDX-240MFTS
3152
F4B3152-SDX-240MFTS
SDX3152-TS
240
320
770
280
100
650
160
515
260
160
36
42
50
111
13
344.0
275
F4B3156-SDX-260MFTS
3156
F4B3156-SDX-260MFTS
SDX3156-TS
260
320
790
280
105
670
160
550
280
160
36
42
50
114
16
344.0
315
F4B3160-SDX-280MFTS
3160
F4B3160-SDX-280MFTS
SDX3160-TS
280
350
830
310
110
710
190
590
300
175
36
42
50
120
22
374.0
315
F4B3164-SDX-300MFTS
3164
F4B3164-SDX-300MFTS
SDX3164-TS
300
370
880
330
115
750
200
630
320
185
36
42
50
130
23
394.0
375
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表