您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SDX3000 - Plummer Blocks for bearings 23000K
Dodge
Mounted Bearings
Spherical Roller Bearings
SDX
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/sdx/sdx3000_asmtab.prj},{NB=F4B3052-SDX-240MFTS},{SERIES=3052},{SS=TS},{DD=240},{A=310},{B=700},{C=260},{H=95},{D=600},{E=150},{J=475},{M=240},{K=155},{S=30},{S1=35},{S2=42},{Q=97.0},{T=12},{PPATH=parts/sdx3000_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SERIES
Series
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DD
d Shaft Size
[mm]
A
[mm]
B
[mm]
C
[mm]
H
[mm]
D
[mm]
E
[mm]
J
[mm]
M
[mm]
K
[mm]
S
S Bolt Size
[mm]
S1
[mm]
S2
[mm]
Q
[mm]
T
[mm]
A1
A (with seals)
[mm]
L1
L-1
[mm]
F4B3040-SDX-180MFTS
3040
F4B3040-SDX-180MFTS
SDX3040-TS
180
260
560
210
80
480
120
375
190
130
24
28
34
73.0
10
284.0
215
F4B3044-SDX-200MFTS
3044
F4B3044-SDX-200MFTS
SDX3044-TS
200
280
610
230
85
510
130
410
210
140
30
35
42
85.0
10
304.0
235
F4B3048-SDX-220MFTS
3048
F4B3048-SDX-220MFTS
SDX3048-TS
220
290
640
240
90
540
140
435
220
145
30
35
42
86.0
12
314.0
255
F4B3052-SDX-240MFTS
3052
F4B3052-SDX-240MFTS
SDX3052-TS
240
310
700
260
95
600
150
475
240
155
30
35
42
97.0
12
334.0
275
F4B3056-SDX-260MFTS
3056
F4B3056-SDX-260MFTS
SDX3056-TS
260
320
770
280
100
650
160
515
260
160
36
42
50
102.0
13
344.0
295
F4B3060-SDX-280MFTS
3060
F4B3060-SDX-280MFTS
SDX3060-TS
280
320
790
280
105
670
160
550
280
160
36
42
50
112.0
16
344.0
315
F4B3064-SDX-300MFTS
3064
F4B3064-SDX-300MFTS
SDX3064-TS
300
350
830
310
110
710
190
590
300
175
36
42
50
116.0
22
374.0
335
F4B3068-SDX-320MFTS
3068
F4B3068-SDX-320MFTS
SDX3068-TS
320
370
880
330
115
750
200
630
320
185
36
42
50
123.5
23
394.0
355
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表