QDS-A/B - QD Sheaves
Dodge
Belted Drives
V-Belt Sheaves
QD
A/B QD Sheaves
Powered by
CAD模型選擇
{dodge/belted_drives/v_belt_sheaves/qd/ab_qd_sheaves/ab_qds_asmtab.prj},{NB=455564},{OD=7.35},{G=1-Groove},{G1= '1-Groove', '2-Groove', '3-Groove', '4-Groove', '5-Groove', '6-Groove'},{BG=0.625},{HG=0.612},{S=0.750},{SE=0.500},{WT1=7.5},{WT2=10.0},{WT3=13.0},{WT4=14.0},{WT5=16.0},{WT6=18.0},{WT8=0.0},{WT10=0.0},{M1=0.13},{M2=0.50},{M3=0.75},{M4=1.00},{M5=1.31},{M6=1.69},{M8=0.00},{M10=0.00},{K1=0.57},{K2=0.39},{K3=0.14},{K4=0.11},{K5=0.37},{K6=0.75},{K8=0.00},{K10=0.00},{PPATH=ab_qds_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Outside Diameter
[Inch]
DES
Description
ⁿ/ₐ
QDPN
QD Bushing Part Number
ⁿ/ₐ
WT
Weight
ⁿ/ₐ
T
Type
ⁿ/ₐ
F
[Inch]
M
[Inch]
K
[Inch]
118283
118283
3.75
1A3.0B3.4-SH
120580
2.0
E1
1.00
0.44
0.68
118284
118284
3.95
1A3.2B3.6-SH
120580
2.2
D1
0.84
0.05
0.63
118285
118285
4.15
1A3.4B3.8-SH
120580
2.4
D1
0.84
0.05
0.63
118286
118286
4.35
1A3.6B4.0-SH
120580
2.7
D1
0.84
0.05
0.63
455550
455550
4.55
1A3.8B4.2-SH
120580
2.9
D1
0.84
0.05
0.63
455551
455551
4.75
1A4.0B4.4-SH
120580
3.4
D1
0.84
0.05
0.63
455552
455552
4.95
1A4.2B4.6-SDS
120412
4.0
D1
1.00
0.14
0.55
455553
455553
5.15
1A4.4B4.8-SDS
120412
4.0
D1
1.00
0.14
0.55
455554
455554
5.35
1A4.6B5.0-SDS
120412
4.0
D1
1.00
0.14
0.55
455555
455555
5.55
1A4.8B5.2-SDS
120412
5.0
D1
1.00
0.14
0.55
455556
455556
5.75
1A5.0B5.4-SDS
120412
5.0
D1
1.00
0.14
0.55
455741
455741
5.80
8B5.4-SK
120447
15.0
A1
6.25
1.88
0.98
455557
455557
5.95
1A5.2B5.6-SDS
120412
6.0
C1
1.00
0.25
0.45
455742
455742
6.00
8B5.6-SK
120447
16.0
A1
6.25
1.88
0.98
455558
455558
6.15
1A5.4B5.8-SDS
120412
6.0
C1
1.00
0.25
0.45
455559
455559
6.35
1A5.6B6.0-SDS
120412
6.0
C1
1.00
0.25
0.45
455743
455743
6.40
8B6.0-SF
120487
21.0
A1
6.25
1.81
0.87
455560
455560
6.55
1A5.8B6.2-SDS
120412
6.0
C1
1.00
0.25
0.45
455561
455561
6.75
1A6.0B6.4-SDS
120412
6.0
C1
1.00
0.25
0.45
455744
455744
6.80
8B6.4-SF
120487
23.0
A1
6.25
1.81
0.87
455562
455562
6.95
1A6.2B6.6-SDS
120412
7.0
C1
1.00
0.25
0.45
455563
455563
7.15
1A6.4B6.8-SDS
120412
7.0
C1
1.00
0.25
0.45
455745
455745
7.20
8B6.8-SF
120487
25.0
A1
6.25
1.25
0.31
455564
455564
7.35
1A6.6B7.0-SDS
120412
7.5
D1
1.00
0.13
0.57
455565
455565
7.75
1A7.0B7.4-SDS
120412
8.0
C1
1.00
0.25
0.45
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表