XL037-1/5'' Pitch
Dodge
Belted Drives
DYNA-SYNC
Powered by
CAD模型選擇
{dodge/belted_drives/dyna_sync/xl037_asmtab.prj},{NB=113024},{PN=113024},{NT=42},{WT=0.31},{PD=2.674},{TY=TL-1},{BOREMIN=1/2},{E=0.32},{H=2.37},{L=0.88},{F=0.56},{TB=1108},{BORE=1-1/8},{BB=0.875},{BH=0.060},{BA=1.500},{BD=1.453},{BG=0.201},{BJ=0.380},{NDM=0.250},{KDM=0.1960},{PPATH=xl037_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
NT
No. of Teeth
ⁿ/ₐ
DES
Description
ⁿ/ₐ
WT
Weight
[LBS.]
PD
Pitch Diameter
[Inch]
TY
Type
ⁿ/ₐ
BOREMIN
Min. Bore
[Inch]
BOREMAX
Max. Bore
[Inch]
E
[Inch]
H
[Inch]
L
[Inch]
F
[Inch]
113021
113021
32
TL32XL037-1108
0.22
2.037
TL-1
1/2
1-1/8
0.00
0.00
0.88
0.56
113022
113022
36
TL36XL037-1108
0.30
2.292
TL-1
1/2
1-1/8
0.32
2.13
0.88
0.56
113023
113023
40
TL40XL037-1108
0.31
2.546
TL-1
1/2
1-1/8
0.32
2.25
0.88
0.56
113024
113024
42
TL42XL037-1108
0.31
2.674
TL-1
1/2
1-1/8
0.32
2.37
0.88
0.56
113046
113046
44
TL44XL037-1108
0.31
2.801
TL-1
1/2
1-1/8
0.32
2.63
0.88
0.56
113047
113047
48
TL48XL037-1108
0.38
3.056
TL-1
1/2
1-1/8
0.32
2.88
0.88
0.56
113048
113048
60
TL60XL037-1210
0.38
3.820
TL-1
1/2
1-1/4
0.44
3.50
1.00
0.56
113049
113049
72
TL72XL037-1610
0.50
4.584
TL-1
1/2
1-11/16
0.44
4.00
1.00
0.56
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表