½” Pitch - MPB (Reborable)
Dodge
Belted Drives
DYNA-SYNC
Powered by
CAD模型選擇
{dodge/belted_drives/dyna_sync/h_reborable.prj},{NB=114338},{NT=20},{WB=1},{PD=3.183},{FD=3.38},{PN1=114338},{WB1='1','1.5','2','3'},{PN2=114348},{PN3=114358},{PN4=114367},{WT1=3.6},{WT2=4.5},{WT3=5.3},{WT4=7.5},{L1=2.13},{L2=2.63},{L3=3.16},{L4=4.19}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part Number
ⁿ/ₐ
NT
Number of Teeth
ⁿ/ₐ
DES
Description
ⁿ/ₐ
WT
Weight
[LBS.]
PD
Pitch Diameter
[Inch]
FD
Flange Diameter
[Inch]
TY
Type
ⁿ/ₐ
BORE
Bore
[Inch]
H
[Inch]
L
[Inch]
E
[Inch]
F
[Inch]
114334
114334
14
14H100-MPB
1.4
2.228
2.44
DF
5/8
1.63
1.88
0.63
1.25
114335
114335
16
16H100-MPB
2.0
2.546
2.88
DF
5/8
1.88
2.00
0.75
1.25
114453
114453
17
17H100-MPB
2.3
2.706
3.00
DF
5/8
2.00
2.00
0.75
1.25
114336
114336
18
18H100-MPB
2.8
2.865
3.13
DF
5/8
2.25
2.00
0.75
1.25
114337
114337
19
19H100-MPB
3.1
3.024
3.38
DF
5/8
2.38
2.00
0.75
1.25
114338
114338
20
20H100-MPB
3.6
3.183
3.38
DF
5/8
2.50
2.13
0.88
1.25
114339
114339
21
21H100-MPB
3.9
3.342
3.63
DF
3/4
2.66
2.13
0.88
1.25
114340
114340
22
22H100-MPB
4.5
3.501
3.81
DF
3/4
2.75
2.25
1.00
1.25
114341
114341
24
24H100-MPB
5.6
3.820
4.06
DF
3/4
3.00
2.25
1.00
1.25
114342
114342
26
26H100-MPB
7.0
4.138
4.38
DF
3/4
3.38
2.38
1.13
1.25
114343
114343
28
28H100-MPB
8.0
4.456
4.69
DF
3/4
3.50
2.38
1.13
1.25
114454
114454
30
30H100-MPB
9.1
4.775
5.00
DF
3/4
3.63
2.38
1.13
1.25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表