目錄: DMS Diemould Service
Created: 25.09.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DMS Diemould Service
CN - Stepped Ejector Pin Form C Nitrided
DMS Diemould Service
DMS North America
Pins & Sleeves
Powered by
CAD模型選擇
{dms_diemould_na/ca/pins_sleeves/cn.prj},{NB=CN-1.5x200},{BESTNR1=CN},{DL=1.5x200},{D=1.5},{L=200},{S=80},{M=3},{H=6},{T=3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DL
Diameter x Length
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
S
Length
[mm]
M
Diameter
[mm]
H
Diameter
[mm]
T
Length
[mm]
CN-0.8x125
CN-0.8x125
0.8x125
0.8
125
50
2
4
2
CN-1x80
CN-1x80
1x80
1.0
80
35
2
4
2
CN-1x100
CN-1x100
1x100
1.0
100
50
2
4
2
CN-1x125
CN-1x125
1x125
1.0
125
50
2
4
2
CN-1x160
CN-1x160
1x160
1.0
160
63
2
4
2
CN-1x200
CN-1x200
1x200
1.0
200
80
2
4
2
CN-1.1x125
CN-1.1x125
1.1x125
1.1
125
50
2
4
2
CN-1.2x80
CN-1.2x80
1.2x80
1.2
80
35
2
4
2
CN-1.2x100
CN-1.2x100
1.2x100
1.2
100
50
2
4
2
CN-1.2x125
CN-1.2x125
1.2x125
1.2
125
50
2
4
2
CN-1.2x160
CN-1.2x160
1.2x160
1.2
160
63
2
4
2
CN-1.2x200
CN-1.2x200
1.2x200
1.2
200
80
2
4
2
CN-1.3x125
CN-1.3x125
1.3x125
1.3
125
50
2
4
2
CN-1.4x125
CN-1.4x125
1.4x125
1.4
125
50
2
4
2
CN-1.5x80
CN-1.5x80
1.5x80
1.5
80
35
3
6
3
CN-1.5x100
CN-1.5x100
1.5x100
1.5
100
50
3
6
3
CN-1.5x125
CN-1.5x125
1.5x125
1.5
125
50
3
6
3
CN-1.5x160
CN-1.5x160
1.5x160
1.5
160
63
3
6
3
CN-1.5x200
CN-1.5x200
1.5x200
1.5
200
80
3
6
3
CN-1.5x250
CN-1.5x250
1.5x250
1.5
250
100
3
6
3
CN-1.6x125
CN-1.6x125
1.6x125
1.6
125
50
3
6
3
CN-1.7x80
CN-1.7x80
1.7x80
1.7
80
35
3
6
3
CN-1.7x160
CN-1.7x160
1.7x160
1.7
160
63
3
6
3
CN-1.8x125
CN-1.8x125
1.8x125
1.8
125
50
3
6
3
CN-2x80
CN-2x80
2x80
2.0
80
35
3
6
3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AN - Ejector Pin Form A Nitrided
DMS Diemould Service
29.02.2024
EB Bronze - Guided Ejector Bushings Solid Bronze
DMS Diemould Service
01.03.2022
DP - Dowel Pins
DMS Diemould Service
01.03.2022
Ball Guided Ejector Bushings - Bolexp Inch Series
DMS Diemould Service
01.03.2022
EB Lubr - Guided Ejector Bushings Self-Lubricating
DMS Diemould Service
01.03.2022
SB Self-Lubr - Straight Bushings Self-Lubricating
DMS Diemould Service
01.03.2022
AJP - Air Ejectors Plunger
DMS Diemould Service
01.03.2022
BM - Block Base (CUMSA)
DMS Diemould Service
29.02.2024
AE Mm - Air Ejectors Filtered - Metric (CUMSA)
DMS Diemould Service
01.03.2022
AE Std - Air Ejectors Standard - Inch
DMS Diemould Service
01.03.2022
LN-Series - SPRUE BUSHINGS
DMS Diemould Service
01.03.2022
LP Shoulder - Leader Pins shoulder
DMS Diemould Service
01.03.2022
SL - Side Locks
DMS Diemould Service
01.03.2022
Support pillars - Standard Support Pillars Tapped
DMS Diemould Service
01.03.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表