目錄: DMS Diemould Service
Created: 25.09.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DMS Diemould Service
ESLT - E Side Locks (Treated)
DMS Diemould Service
DMS North America
Components
Powered by
CAD模型選擇
{dms_diemould_na/ca/components/e_side_locks_t_asmtab.prj},{NB=ESLT-200},{PARTNO=ESLT-200},{W=2.000},{T=0.500},{A=1.375},{B=0.875},{C=0.660},{D1=0.750},{D2=0.750},{H=2.250},{R=0.187},{S1=0.312},{S2=0.312},{SHCS=10-32 X 1/2},{PPATH=assemblies/e_side_locks_t_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
W
Length
[Inch]
T
Width
[Inch]
A
Height
[Inch]
B
Height
[Inch]
C
Height
[Inch]
D1
Length
[Inch]
D2
Length
[Inch]
H
Height
[Inch]
R
Radius
[Inch]
S1
Length
[Inch]
S2
Height
[Inch]
SHCS
Thread
[Inch]
ESLT-100
ESLT-100
1.000
0.375
1.125
0.875
0.530
0.500
0.500
2.000
0.187
0.250
0.250
10-32 X 1/2
ESLT-125
ESLT-125
1.250
0.490
1.125
0.875
0.660
0.500
0.500
2.000
0.187
0.250
0.250
8-32 X 5/8
ESLT-150
ESLT-150
1.500
0.500
0.875
0.875
0.560
0.563
0.563
1.750
0.187
0.250
0.250
8-32 X 5/8
ESLT-200
ESLT-200
2.000
0.500
1.375
0.875
0.660
0.750
0.750
2.250
0.187
0.312
0.312
10-32 X 1/2
ESLT-300
ESLT-300
3.000
0.750
1.875
0.875
1.130
1.250
1.250
2.750
0.250
0.375
0.375
1/4-20 X 3/4
ESLT-400
ESLT-400
4.000
1.000
2.375
1.375
1.250
1.500
1.500
3.750
0.500
0.500
0.500
3/8-16 X 1
ESLT-500
ESLT-500
5.000
1.250
2.875
1.375
1.630
2.000
2.000
4.250
0.500
0.625
0.625
1/2-13 X 1-1/4
ESLT-600
ESLT-600
6.000
1.500
2.875
1.375
1.750
2.500
2.500
4.250
0.500
0.625
0.625
1/2-13 X 1-1/2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表