目錄: DMS Diemould Service
Created: 25.09.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DMS Diemould Service
OSL - E Side Locks (Graphite Impregnated)
DMS Diemould Service
DMS North America
Components
Powered by
CAD模型選擇
{dms_diemould_na/ca/components/e_side_locks_gi_asmtab.prj},{NB=OSL25x63},{PARTNO=OSL25x63},{B1=50},{B2=25},{L1=63},{L2=36},{T1=25},{T3=14},{D1=6.6},{D2=11},{T2=6.8},{B3=35},{L3=27},{L4=9},{R=8},{PPATH=assemblies/e_side_locks_gi_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
B1
Width
[mm]
B2
Width
[mm]
L1
Length
[mm]
L2
Length
[mm]
T1
Height
[mm]
T3
Height
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
T2
Depth
[mm]
B3
Width
[mm]
L3
Length
[mm]
L4
Length
[mm]
R
Radius
[mm]
OSL16x20
OSL16x20
40
16
20
22
20
11
6.6
11
6.8
26
15
7
6
OSL16x40
OSL16x40
40
16
40
22
20
11
6.6
11
6.8
26
15
7
6
OSL20x25
OSL20x25
45
20
25
27
22
13
6.6
11
6.8
31
19
7
6
OSL20x50
OSL20x50
45
20
50
27
22
13
6.6
11
6.8
31
19
7
6
OSL25x32
OSL25x32
50
25
32
36
25
14
6.6
11
6.8
35
27
9
8
OSL25x63
OSL25x63
50
25
63
36
25
14
6.6
11
6.8
35
27
9
8
OSL32x40
OSL32x40
63
32
40
46
32
19
9.0
15
9.0
45
35
11
8
OSL32x80
OSL32x80
63
32
80
46
32
19
9.0
15
9.0
45
35
11
8
OSL40x50
OSL40x50
85
40
50
56
36
22
11.0
18
11.0
60
40
15
10
OSL40x100
OSL40x100
85
40
100
56
36
22
11.0
18
11.0
60
40
15
10
OSL50x56
OSL50x56
100
50
56
66
40
24
14.0
20
13.0
74
48
18
10
OSL50x112
OSL50x112
100
50
112
66
40
24
14.0
20
13.0
74
48
18
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表