SEB - Sprue Ejector Bush
DMS Diemould (UK)
DMS UK
Section 5 ( Standard Components )
Powered by
CAD模型選擇
{dms_diemould/uk/section5/seb.prj},{NB=SEB-6x46},{BESTNR1=SEB},{B=6},{L=46},{D=18},{H=22},{T=18},{P=6.0},{Y=8.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
B
Diameter
[mm]
L
Length
[mm]
D
Diameter
[mm]
H
Diameter
[mm]
T
Length
[mm]
P
Length
[mm]
SEB-4x20
SEB-4x20
4
20
12
16
12
4.0
SEB-4x26
SEB-4x26
4
26
12
16
12
4.0
SEB-4x36
SEB-4x36
4
36
12
16
12
4.0
SEB-4x46
SEB-4x46
4
46
12
16
12
4.0
SEB-6x26
SEB-6x26
6
26
18
22
18
6.0
SEB-6x36
SEB-6x36
6
36
18
22
18
6.0
SEB-6x46
SEB-6x46
6
46
18
22
18
6.0
SEB-6x56
SEB-6x56
6
56
18
22
18
6.0
SEB-6x76
SEB-6x76
6
76
18
22
18
6.0
SEB-8x36
SEB-8x36
8
36
24
28
28
9.5
SEB-8x46
SEB-8x46
8
46
24
28
28
9.5
SEB-8x56
SEB-8x56
8
56
24
28
28
9.5
SEB-8x76
SEB-8x76
8
76
24
28
28
9.5
SEB-8x96
SEB-8x96
8
96
24
28
28
9.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表