BP - Support Plate
DMS Diemould (UK)
DMS UK
Section 1 ( Standard Bolster Plates )
Powered by
CAD模型選擇
{dms_diemould/uk/section1/bp_plate.prj},{NB=BP3949},{BASIC=396x496},{BESTNR1=BP3949},{MAT=N8},{INFO=Materials INFO},{T=46},{X=396},{Y=496},{X1=332},{X2=332},{Y1=424},{Y2=330},{D1=42},{D2=17},{HIDE=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
T
Thickness
[mm]
X
Width
[mm]
Y
Length
[mm]
X1
Pillar Hole Width Distance
[mm]
X2
Screw Hole Width Distance
[mm]
Y1
Pillar Hole Length Distance
[mm]
Y2
Screw Hole Length Distance
[mm]
D1
Pillar Hole Diameter
[mm]
D2
Screw Hole Diameter
[mm]
BP99
BP99
N8
16
95
95
75
75
75
45
14
7
BP1012
BP1012
N8
16
100
125
80
80
103
67
14
7
BP1212
BP1212
N8
20
125
125
96
96
95
45
14
7
BP1215
BP1215
N8
20
125
156
96
96
126
76
20
9
BP1515
BP1515
N8
26
156
156
122
122
122
72
20
11
BP1519
BP1519
N8
26
156
196
122
122
162
112
20
11
BP1524
BP1524
N8
26
156
246
122
122
212
162
20
11
BP1529
BP1529
N8
26
156
296
122
122
262
212
20
11
BP1919
BP1919
N8
36
196
196
154
154
152
100
26
11
BP1924
BP1924
N8
36
196
246
154
154
202
150
26
11
BP1929
BP1929
N8
36
196
296
150
150
244
184
30
13
BP1934
BP1934
N8
36
196
346
150
150
294
234
30
13
BP1939
BP1939
N8
36
196
396
150
150
344
284
30
13
BP2124
BP2124
N8
36
218
246
176
176
202
150
26
11
BP2129
BP2129
N8
36
218
296
172
172
244
184
30
13
BP2424
BP2424
N8
36
246
246
200
200
194
134
30
13
BP2429
BP2429
N8
36
246
296
200
200
244
184
30
13
BP2434
BP2434
N8
36
246
346
200
200
294
234
30
13
BP2439
BP2439
N8
36
246
396
200
200
344
284
30
13
BP2444
BP2444
N8
36
246
446
200
200
394
334
30
13
BP2449
BP2449
N8
36
246
496
200
200
444
384
30
13
BP2929
BP2929
N8
46
296
296
248
248
244
184
30
13
BP2934
BP2934
N8
46
296
346
248
248
294
234
30
13
BP2939
BP2939
N8
46
296
396
248
248
344
284
30
13
BP2944
BP2944
N8
46
296
446
248
248
394
334
30
13
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表