Tapered Interlocks (Rectangular) - (Rectangular)
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PLATE CONTROL COMPONENTS
INTERLOCKS
Powered by
CAD模型選擇
{dme/product_structure/mold_components/plate_control_components/interlocks/tapered_interlocks_1.prj},{NB=MTR-12-6},{CN=MTR-12-6},{E=4.000},{E1=1.000},{L=5.980},{W=1.499},{H=0.880},{H1=0.000},{FLAT=0.800},{F=5.250},{F1=0.380},{F2=0.750},{D=0.500},{U=No.5/16-18},{R=0.015},{CHAM=0.030},{CHAM1=0.260},{DIA1=0.261},{DIA2=0.344},{CBORE=0.500},{CBDP=0.310},{TYP=1.000},{NDM=0.3125}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
E
Length
[Inch]
E1
hole location
[Inch]
L
Length
[Inch]
W
Width
[Inch]
H
overall height-slot depth
[Inch]
H1
height of female
[Inch]
FLAT
dim across the flat
[Inch]
F
take out hole loc
[Inch]
F1
hole location
[Inch]
F2
hole location
[Inch]
D
Shoulder Height
[Inch]
U
Uses S.H.C.S.
[Inch]
R
Corner Radius
[Inch]
CHAM
chamfer
[Inch]
CHAM1
[Inch]
DIA1
Hole Diameter
[Inch]
DIA2
Hole Diameter
[Inch]
CBORE
Counterbore
[Inch]
CBDP
[Inch]
NDM
[Inch]
MTR-08-2
MTR-08-2
0.000
1.000
1.980
0.999
0.600
0.000
0.540
1.500
0.250
0.500
0.312
No.10-24
0.015
0.030
0.200
0.204
0.218
0.340
0.190
0.2500
MTR-10-4
MTR-10-4
2.500
0.750
3.980
1.249
0.740
0.000
0.670
3.380
0.310
0.624
0.375
No.1/4-20
0.015
0.030
0.200
0.204
0.281
0.410
0.250
0.2500
MTR-12-6
MTR-12-6
4.000
1.000
5.980
1.499
0.880
0.000
0.800
5.250
0.380
0.750
0.500
No.5/16-18
0.015
0.030
0.260
0.261
0.344
0.500
0.310
0.3125
FTR-08-2
FTR-08-2
0.000
1.000
1.980
0.999
0.350
0.690
0.540
1.500
0.250
0.500
0.000
No.10-24
0.030
0.030
0.200
0.204
0.218
0.340
0.190
0.2500
FTR-10-4
FTR-10-4
2.500
0.750
3.980
1.249
0.420
0.870
0.670
3.380
0.310
0.624
0.000
No.1/4-20
0.030
0.030
0.200
0.204
0.218
0.410
0.250
0.2500
FTR-12-6
FTR-12-6
4.000
1.000
5.980
1.499
0.440
1.000
0.800
5.250
0.380
0.750
0.000
No.5/16-18
0.030
0.030
0.260
0.261
0.344
0.500
0.310
0.3125
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表