AS Stop screws - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Systems
Cool-one system
Powered by
CAD模型選擇
{dme/d_m_e_euro/8/a/as.prj},{NB=AS12N},{REF=AS12N},{REFOLD=AS 12 N},{L=35},{M=M12},{D=8},{L1=12},{L2=3},{L3=12},{NDM=12.000},{KDM=9.853},{D1=18.000},{SW=10.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
L
Length
[mm]
M
Thread
ⁿ/ₐ
D
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
AS12N
AS12N
35
M12
8
12
3
12
AS16N
AS16N
50
M16
11
20
5
16
AS20N
AS20N
50
M20
14
20
5
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表