ST 16 Double nipples - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Cooling items
Powered by
CAD模型選擇
{dme/d_m_e_euro/7/st16.prj},{NB=ST16M161-5},{REF=ST16M161-5},{REFOLD=ST 16},{D=M16x1.5},{D1=M16x1.5},{D2=9},{L=23},{L1=9},{SW=19},{RPA=16.000},{RPB=14.160},{Z=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Catalog number
ⁿ/ₐ
D
Thread
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
SW
Width accross flats
[mm]
ST16M141-5
ST16M141-5
M14x1.5
M14x1.5
6
23
9
17
ST16R1/4
ST16R1/4
R1/4
R1/4
6
23
9
17
ST16M161-5
ST16M161-5
M16x1.5
M16x1.5
9
23
9
19
ST16R3/8
ST16R3/8
R3/8
R3/8
9
23
9
19
ST16M241-5
ST16M241-5
M24x1.5
M24x1.5
13
40
16
27
ST16R1/2
ST16R1/2
R1/2
R1/2
13
30
12
22
ST16R3/4
ST16R3/4
R3/4
R3/4
13
40
16
27
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表