SK 90° Jiffy Tites - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Cooling items
Powered by
CAD模型選擇
{dme/d_m_e_euro/7/sk90.prj},{NB=SK209},{REF=SK209},{REFOLD=SK-209},{D1=9},{D2=6},{DD=10.5},{D=17.0},{A=38},{L1=27},{L2=34},{SERIE=N6},{Z=1.000},{L1X=13.4620},{L3=44.8564},{L5=40.894},{L6=4.3180},{D2X=14.2240},{D3=7.8740},{D4=10.4140},{D5=22.1056},{D6=14.2240},{EV=13.6373},{SV=11.8110},{MV=3.0480},{SV1=0.0000},{MV1=0.0000},{NDM=0.0000},{KDM=0.0000},{PSTOL=0.001},{A2=0.0000},{A3=0.0000},{A4=0.0000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Catalog number
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
DD
Diameter
[mm]
D
Diameter
[mm]
A
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
SERIE
ⁿ/ₐ
SK206
SK206
9
5
7.3
17.0
38
27
34
N6
SK209
SK209
9
6
10.5
17.0
38
27
34
N6
SK211
SK211
13
9
12.2
22.6
52
27
37
N9
SK213
SK213
13
9
14.0
22.6
52
27
37
N9
SK219
SK219
20
16
20.0
30.0
68
46
69
N16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表