FW 45 Straight interlocks - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/fw45.prj},{NB=FW45050},{REF=FW45050},{REFOLD=FW 45 50},{A=8.5},{A1=8.5},{B=50},{B1=20.0},{B2=32},{D=M6},{NDM=11.000},{KDM=6.600},{TM=6.800},{F=6,5 x 45°},{FF=6.500},{F1=3,0 x 45°},{FF1=3.000},{H=12.5},{L=35},{L1=18},{S=17},{S1=17},{S2=36},{R=6.5},{PSTOL=0.010},{INFO=Informations},{V1=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
A
Length a
[mm]
A1
Length a1
[mm]
B
Height b
[mm]
B1
Height b1
[mm]
B2
Height b2
[mm]
D
Thread d
ⁿ/ₐ
F
Angle f
[mm]
F1
Angle f1
[mm]
H
Length h
[mm]
L
Length l
[mm]
L1
Length 1
[mm]
S
Length s
[mm]
S1
Length s1
[mm]
S2
Length s2
[mm]
R
Radius <=R
[mm]
FW45040
FW45040
6.0
8.5
40
14.0
22
M5
6,5 x 45°
2,5 x 45°
10.0
31
14
17
12
27
6.5
FW45050
FW45050
8.5
8.5
50
20.0
32
M6
6,5 x 45°
3,0 x 45°
12.5
35
18
17
17
36
6.5
FW45075
FW45075
11.0
11.0
75
31.5
45
M10
11,0 x 45°
3,0 x 45°
20.0
45
23
22
22
46
11.0
FW45100
FW45100
13.5
13.5
100
40.0
62
M12
13,0 x 45°
5,0 x 45°
25.0
55
28
27
27
56
13.0
FW45125
FW45125
18.0
18.0
125
50.0
87
M12
13,0 x 45°
5,0 x 45°
31.5
65
29
36
36
66
13.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表