P Ground mold plates - DME - Euro Standard
D-M-E
DME EUROPEAN CAD LIBRARY
Blank Plates
Euro Standard
Powered by
CAD模型選擇
{dme/d_m_e_euro/1/euro_standard/p_euro.prj},{NB=PLT01062596066 /01 3560},{SIZE=62 x 596 x 66},{REF1=062596066},{REFNEW=PLT01062596066},{SR=3560},{REFOLD=P 062-596},{B=62},{L=596},{T=66},{V=2.000},{MAT=D-M-E 1},{MAT1='D-M-E 1','D-M-E 19'},{INFO=Infotext},{V1=905},{REF0=PLT01062596066}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
B
Width
[mm]
L
Length
[mm]
T
Thicknes
[mm]
PLT01029156036 /01 1010
PLT01029156036
29 x 156 x 36
29
156
36
PLT01029156046 /01 1010
PLT01029156046
29 x 156 x 46
29
156
46
PLT01029156056 /01 1010
PLT01029156056
29 x 156 x 56
29
156
56
PLT01029156066 /01 1010
PLT01029156066
29 x 156 x 66
29
156
66
PLT01029156076 /01 1010
PLT01029156076
29 x 156 x 76
29
156
76
PLT01029156086 /01 1010
PLT01029156086
29 x 156 x 86
29
156
86
PLT01029156096 /01 1010
PLT01029156096
29 x 156 x 96
29
156
96
PLT01029196046 /01 1010
PLT01029196046
29 x 196 x 46
29
196
46
PLT01029196056 /01 1010
PLT01029196056
29 x 196 x 56
29
196
56
PLT01029196066 /01 1010
PLT01029196066
29 x 196 x 66
29
196
66
PLT01029196076 /01 1010
PLT01029196076
29 x 196 x 76
29
196
76
PLT01029196086 /01 1010
PLT01029196086
29 x 196 x 86
29
196
86
PLT01029196096 /01 1010
PLT01029196096
29 x 196 x 96
29
196
96
PLT01029246046 /01 1010
PLT01029246046
29 x 246 x 46
29
246
46
PLT01029246056 /01 1010
PLT01029246056
29 x 246 x 56
29
246
56
PLT01029246066 /01 1010
PLT01029246066
29 x 246 x 66
29
246
66
PLT01029246076 /01 1010
PLT01029246076
29 x 246 x 76
29
246
76
PLT01029246086 /01 1010
PLT01029246086
29 x 246 x 86
29
246
86
PLT01029246096 /01 1010
PLT01029246096
29 x 246 x 96
29
246
96
PLT01036196046 /01 1010
PLT01036196046
36 x 196 x 46
36
196
46
PLT01036196056 /01 1010
PLT01036196056
36 x 196 x 56
36
196
56
PLT01036196066 /01 1010
PLT01036196066
36 x 196 x 66
36
196
66
PLT01036196076 /01 1010
PLT01036196076
36 x 196 x 76
36
196
76
PLT01036196086 /01 1010
PLT01036196086
36 x 196 x 86
36
196
86
PLT01036196096 /01 1010
PLT01036196096
36 x 196 x 96
36
196
96
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表