P30 Ground risers - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Blank Plates
D - M - E Standard
Powered by
CAD模型選擇
{dme/d_m_e_euro/1/dme_standard/p30.prj},{NB=P30305006601},{REF=P30305006601},{REFOLD=P30 66-3050},{H=66},{L=496.0},{T=46},{MAT=D-M-E 1 (C 45 W) 1.1730}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
H
Height
[mm]
L
Length
[mm]
T
Thicknes
[mm]
MAT
Steel
ⁿ/ₐ
P30101002601
P30101002601
26
99.5
20
D-M-E 1 (C 45 W) 1.1730
P30101003201
P30101003201
32
99.5
20
D-M-E 1 (C 45 W) 1.1730
P30101003601
P30101003601
36
99.5
20
D-M-E 1 (C 45 W) 1.1730
P30101004601
P30101004601
46
99.5
20
D-M-E 1 (C 45 W) 1.1730
P30101202601
P30101202601
26
125.0
20
D-M-E 1 (C 45 W) 1.1730
P30101203201
P30101203201
32
125.0
20
D-M-E 1 (C 45 W) 1.1730
P30101203601
P30101203601
36
125.0
20
D-M-E 1 (C 45 W) 1.1730
P30101204601
P30101204601
46
125.0
20
D-M-E 1 (C 45 W) 1.1730
P30121203601
P30121203601
36
125.0
24
D-M-E 1 (C 45 W) 1.1730
P30121204601
P30121204601
46
125.0
24
D-M-E 1 (C 45 W) 1.1730
P30121603601
P30121603601
36
156.0
24
D-M-E 1 (C 45 W) 1.1730
P30121604601
P30121604601
46
156.0
24
D-M-E 1 (C 45 W) 1.1730
P30161604601
P30161604601
46
156.0
31
D-M-E 1 (C 45 W) 1.1730
P30161605601
P30161605601
56
156.0
31
D-M-E 1 (C 45 W) 1.1730
P30161606601
P30161606601
66
156.0
31
D-M-E 1 (C 45 W) 1.1730
P30162004601
P30162004601
46
196.0
31
D-M-E 1 (C 45 W) 1.1730
P30162005601
P30162005601
56
196.0
31
D-M-E 1 (C 45 W) 1.1730
P30162006601
P30162006601
66
196.0
31
D-M-E 1 (C 45 W) 1.1730
P30162504601
P30162504601
46
246.0
31
D-M-E 1 (C 45 W) 1.1730
P30162505601
P30162505601
56
246.0
31
D-M-E 1 (C 45 W) 1.1730
P30162506601
P30162506601
66
246.0
31
D-M-E 1 (C 45 W) 1.1730
P30202006601
P30202006601
66
196.0
36
D-M-E 1 (C 45 W) 1.1730
P30202008601
P30202008601
86
196.0
36
D-M-E 1 (C 45 W) 1.1730
P30202010601
P30202010601
106
196.0
36
D-M-E 1 (C 45 W) 1.1730
P30202506601
P30202506601
66
246.0
36
D-M-E 1 (C 45 W) 1.1730
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表