目錄: dk Fixturing systems
Created: 05.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
dk Fixturing systems
Horizontal clamp with support - -
dk Fixturing systems
SPANNFIX PROPrecisely reproducible fixtures with scales and angular alignment
Clamping elements
Powered by
CAD模型選擇
{dk/spannfix_pro/spannelemente/dk0082_asmtab.prj},{NB=3363000},{BEST=336300},{POS=0},{AUSL=32},{SPANNB=0-20},{H=100},{BS=Infotext},{OH=87},{OG=69},{M=M4X16},{B=24},{L=92},{L1=51},{A=16},{A1=24},{A2=4},{A3=12,8},{A4=0,95},{BB=16},{B1=24},{B2=10,2},{B3=7,2},{B4=14,1},{B5=1,5},{B6=20},{C=11,7},{C2=4,95},{D=4,2},{H1=26,3},{OGG=0.00000},{OGGG=0.860},{OG1=68.90000},{OH1=86.430},{OLO=103.30570},{OLG=43.37613},{OHG=0.39000},{OHGG=0.000},{XPOS='0','Haltearm geschlossen','1','Haltearm offen'},{HUB=0.000},{SCHRL=16},{SCHR=M 4},{OL=7.000},{TYPD=1},{SCHEIBE=-},{NIETE=AK02001},{BUCHSE=-},{GR1=0},{GR=1},{TYPC=1},{TYPB=1},{TYPA=0},{TYP=1},{XA=17.000},{XB=4.000},{XC=32.000},{XD=2},{PPATH=dk0082_schb.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BEST
Order No.
ⁿ/ₐ
AUSL
Overhang
[mm]
SPANNB
Clamping range
[mm]
B
width
[mm]
L
length ~
[mm]
L1
Length
[mm]
336300
336300
32
0-20
24
92
51
336400
336400
51
0-27
27
126
71.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表