目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
6-141 - Adjustable Clamping Levers
Dirak
Latches
Powered by
CAD模型選擇
{dirak/verschluesse/6_141_asmtab.prj},{NB=214-9102.00-00620},{BESTNR=214-9102.00-00620},{AUS=Verstellbarer Klemmhebel mit Gewindestift},{M=M6},{L=45},{L1=20},{D=12},{D1=15},{H=29},{H1=34},{H2=37},{INFO=Product page DIRAK.com},{PPATH=2016/assemblies/6_141_asmtpl.prj},{VERS=6},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
M
Thread
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
214-9101.00-00000
214-9101.00-00000
Adjustable clamping lever...
M5
45
0
12
15
29
34
37
214-9102.00-00000
214-9102.00-00000
Adjustable clamping lever...
M6
45
0
12
15
29
34
37
214-9103.00-00000
214-9103.00-00000
Adjustable clamping lever...
M8
65
0
16
20
36
45
48
214-9104.00-00000
214-9104.00-00000
Adjustable clamping lever...
M10
80
0
19
23
46
56
59
214-9101.00-00510
214-9101.00-00510
Adjustable clamping lever...
M5
45
10
12
15
29
34
37
214-9102.00-00620
214-9102.00-00620
Adjustable clamping lever...
M6
45
20
12
15
29
34
37
214-9102.00-00625
214-9102.00-00625
Adjustable clamping lever...
M6
45
25
12
15
29
34
37
214-9103.00-00820
214-9103.00-00820
Adjustable clamping lever...
M8
65
20
16
20
36
45
48
214-9103.00-00825
214-9103.00-00825
Adjustable clamping lever...
M8
65
25
16
25
36
45
48
214-9103.00-00830
214-9103.00-00830
Adjustable clamping lever...
M8
65
30
16
20
36
45
48
214-9104.00-01020
214-9104.00-01020
Adjustable clamping lever...
M10
80
20
19
23
46
56
59
214-9104.00-01025
214-9104.00-01025
Adjustable clamping lever...
M10
80
25
19
23
46
56
59
214-9104.00-01030
214-9104.00-01030
Adjustable clamping lever...
M10
80
30
19
23
46
56
59
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表