目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
6-1000.01 - Bridge Handle PA
Dirak
Handles
Powered by
CAD模型選擇
{dirak/griffe/6_1000_01_asmtab.prj},{NB=352-2151.03-00000(1)},{BESTNR=352-2151.03-00000},{AUSX=1},{OF=grau RAL 7001},{AUS=für Zylinderschraube M8},{L=200},{L1=220},{L2=178.5},{H=60},{MON=anschraubbar},{INFO=Product page DIRAK.com},{PPATH=assemblies/6_1000_01_asmtpl.prj},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
OF
Sloping surface
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
Height
[mm]
MON
Installation type
ⁿ/ₐ
352-2151.03-00000
352-2151.03-00000
grey RAL 7001
for sockethead screw M8
200
220
178.5
60
screw-on
352-2151.03-00001
352-2151.03-00001
untreated
for sockethead screw M8
200
220
178.5
60
screw-on
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表