目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
7-105 - Cams L35/45
Dirak
Stainless Steel
Powered by
CAD模型選擇
{dirak/edelstahl/7_105_asmtab.prj},{NB=200-0526.00-00000},{BESTNR=200-0526.00-00000},{AUS=Zungen L45mm},{AB=-},{AL=Ja},{HGI12=20},{HGI18=26},{HGI26=34},{HGI30=38},{HGI36=44},{HGI40=48},{HGI50=58},{HGI60=68},{CNSMAT=stainless steel AISI 304},{INFO=Product page DIRAK.com},{TYP=1},{B=19.000},{H=26.000},{L=45.000},{MAX=18.000},{PPATH=drehriegel/assemblies/7_105_new_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
AB
Bending
ⁿ/ₐ
AL
Stop
ⁿ/ₐ
HGI12
H-dimension Gl12
[mm]
HGI18
H-dimension Gl18
[mm]
HGI26
H-dimension Gl26
[mm]
HGI30
H-dimension Gl30
[mm]
HGI36
H-dimension Gl36
[mm]
HGI40
H-dimension Gl40
[mm]
HGI50
H-dimension Gl50
[mm]
HGI60
H-dimension Gl60
[mm]
CNSMAT
Material
ⁿ/ₐ
200-0506.00-00000
200-0506.00-00000
Cams L45mm
-
Yes
0
6
14
18
24
28
38
48
stainless steel AISI 304
200-0508.00-00000
200-0508.00-00000
Cams L45mm
-
Yes
0
8
16
20
26
30
40
50
stainless steel AISI 304
200-0510.00-00000
200-0510.00-00000
Cams L45mm
-
Yes
0
10
18
22
28
32
42
52
stainless steel AISI 304
200-0514.00-00000
200-0514.00-00000
Cams L45mm
-
Yes
8
14
22
26
32
36
46
56
stainless steel AISI 304
200-0516.00-00000
200-0516.00-00000
Cams L45mm
-
Yes
10
16
24
28
34
38
48
58
stainless steel AISI 304
200-0518.00-00000
200-0518.00-00000
Cams L45mm
-
Yes
12
18
26
30
36
40
50
60
stainless steel AISI 304
200-0520.00-00000
200-0520.00-00000
Cams L45mm
-
Yes
14
20
28
32
38
42
52
62
stainless steel AISI 304
200-0522.00-00000
200-0522.00-00000
Cams L45mm
-
Yes
16
22
30
34
40
44
54
64
stainless steel AISI 304
200-0524.00-00000
200-0524.00-00000
Cams L45mm
-
Yes
18
24
32
36
42
46
56
66
stainless steel AISI 304
200-0526.00-00000
200-0526.00-00000
Cams L45mm
-
Yes
20
26
34
38
44
48
58
68
stainless steel AISI 304
200-0528.00-00000
200-0528.00-00000
Cams L45mm
-
Yes
22
28
36
40
46
50
60
70
stainless steel AISI 304
200-0532.00-00000
200-0532.00-00000
Cams L45mm
-
Yes
26
32
40
44
50
54
64
74
stainless steel AISI 304
200-0540.00-00000
200-0540.00-00000
Cams L45mm
-
Yes
26
40
40
52
58
62
72
82
stainless steel AISI 304
200-0542.00-00000
200-0542.00-00000
Cams L45mm
-
Yes
36
42
50
54
60
64
74
84
stainless steel AISI 304
200-0550.00-00000
200-0550.00-00000
Cams L45mm
-
Yes
44
50
58
62
68
72
82
92
stainless steel AISI 304
200-4535.00-00018
200-4535.00-00018
Cams L35mm
-
Yes
12
18
26
30
36
40
50
60
stainless steel AISI 304
200-4535.00-00020
200-4535.00-00020
Cams L35mm
-
Yes
14
20
28
32
38
42
52
62
stainless steel AISI 304
200-4535.00-00022
200-4535.00-00022
Cams L35mm
-
Yes
16
22
30
34
40
44
54
64
stainless steel AISI 304
200-9845.00-00022
200-9845.00-00022
Cam with wings L45mm
A20
Yes
-
-
-
-
-
-
-
-
stainless steel AISI 304
200-9845.00-00028
200-9845.00-00028
Cam with wings L45mm
A26
Yes
-
-
-
-
-
-
-
-
stainless steel AISI 304
200-9899.00-00000
200-9899.00-00000
2-point cam
-
-
-
-
-
-
-
-
-
-
stainless steel AISI 304
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表