目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
4-330DST - DST Hinge Pr01 180°
Dirak
DIRAK-SNAP-Technology
Powered by
CAD模型選擇
{dirak/dsnapline/4_330dst_asmtab.prj},{NB=417-9001.00-00030(0,2.7)},{BESTNR=417-9001.00-00030},{W=0},{S=2.7},{S1=[2.7:3.2]},{VERS=1.000},{ST=mit LOSEM Stift},{PPATH=scharniere/assemblies/4_330sl_tpl.prj},{INFO=Product page DIRAK.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
ST
Pin
ⁿ/ₐ
417-9001.00-00015
417-9001.00-00015
with not fixed Pin
417-9001.00-00020
417-9001.00-00020
with not fixed Pin
417-9001.00-00025
417-9001.00-00025
with not fixed Pin
417-9001.00-00030
417-9001.00-00030
with not fixed Pin
417-9101.00-00015
417-9101.00-00015
with fixed Pin
417-9101.00-00020
417-9101.00-00020
with fixed Pin
417-9101.00-00025
417-9101.00-00025
with fixed Pin
417-9101.00-00030
417-9101.00-00030
with fixed Pin
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表