目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
4-271DST - DST Hinge Pr01 180°
Dirak
DIRAK-SNAP-Technology
Powered by
CAD模型選擇
{dirak/dsnapline/4_271dst_asmtab.prj},{NB=418-9206.00-00035(3.2,90,0)},{BESTNR=418-9206.00-00035},{S=3.2},{S1=[3.2:3.7]},{W=90},{J=0},{AUS=Breite justiebar},{PPATH=scharniere/assemblies/4_271sl_asmtpl.prj},{INFO=Product page DIRAK.com},{PRA=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
418-9206.00-00020
418-9206.00-00020
A horizontal adjusting
418-9206.00-00025
418-9206.00-00025
A horizontal adjusting
418-9206.00-00030
418-9206.00-00030
A horizontal adjusting
418-9206.00-00035
418-9206.00-00035
A horizontal adjusting
418-9207.00-00020
418-9207.00-00020
B vertical adjusting
418-9207.00-00025
418-9207.00-00025
B vertical adjusting
418-9207.00-00030
418-9207.00-00030
B vertical adjusting
418-9207.00-00035
418-9207.00-00035
B vertical adjusting
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2-090.04 - Swinghandle RS PrC self-locking
Dirak
25.02.2022
4-260 - Screw-on Hinge
Dirak
15.12.2023
4-272 - Screw-on Hinge
Dirak
15.12.2023
4-250DST - DST Hinge 40x40 Pr01 180°
Dirak
15.12.2023
5-151 - Clip-on Sealing Profiles EPDM / NBR
Dirak
15.12.2023
4-274DST - DST Hinge Pr01 270°
Dirak
15.12.2023
4-246DST - DST Hinge 40x40 Pr01 180°
Dirak
15.12.2023
MLR1000 - Swinghandle mechatronic RS/FS PrC
Dirak
08.12.2023
2-080.02 - Swinghandle RS PrC
Dirak
25.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表