目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
4-260DST - DST Hinge 50x50 Pr01 180°
Dirak
DIRAK-SNAP-Technology
Powered by
CAD模型選擇
{dirak/dsnapline/4_260dst_asmtab.prj},{NB=418-9104.00-00020(0,1.7)},{BESTNR=418-9104.00-00020},{W=0},{S=1.7},{S1=[1.7:2.2]},{VERS=3.000},{PPATH=scharniere/assemblies/4_260sl_tpl_3.prj},{AUS=Klips-/Schraubscharnier mit eingegossenen Gewindestiften M6},{INFO=Product page DIRAK.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
418-9101.00-00015
418-9101.00-00015
Hinge, snap in
418-9101.00-00020
418-9101.00-00020
Hinge, snap in
418-9101.00-00025
418-9101.00-00025
Hinge, snap in
418-9101.00-00030
418-9101.00-00030
Hinge, snap in
418-9104.00-00015
418-9104.00-00015
Hinge, snap-in/ screw-on ...
418-9104.00-00020
418-9104.00-00020
Hinge, snap-in/ screw-on ...
418-9104.00-00025
418-9104.00-00025
Hinge, snap-in/ screw-on ...
418-9104.00-00030
418-9104.00-00030
Hinge, snap-in/ screw-on ...
418-9106.00-00015
418-9106.00-00015
Hinge snap-in / screw-on ...
418-9106.00-00020
418-9106.00-00020
Hinge snap-in / screw-on ...
418-9106.00-00025
418-9106.00-00025
Hinge snap-in / screw-on ...
418-9106.00-00030
418-9106.00-00030
Hinge snap-in / screw-on ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表