目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
1-155.02 - Quarter-Turn with wing Pr20.1 L30-60
Dirak
Quarter-Turns
Powered by
CAD模型選擇
{dirak/drehriegel/1_155_02_asmtab.prj},{NB=200-9329.00-00000(30,PA, schwarz mit GDZn Kern,4,0,0,3,4)},{GL=40},{TS=30},{AUS1=Knebel mit Gehaeuse},{COL=PA, schwarz mit GDZn Kern},{AUS2=verschiedenschliessend},{ZTYP=4},{L=0},{H=0},{INFO=Product page DIRAK.com},{PPATH=einbau_20mm/assemblies/1_155_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
GL
Housing length
[mm]
AUS1
Version
ⁿ/ₐ
COL
Material
ⁿ/ₐ
AUS2
Version
ⁿ/ₐ
200-9310.00-00000
200-9310.00-00000
30
T-Handle
PA, black with zinc die c...
Non locking
200-9313.00-00000
200-9313.00-00000
30
T-Handle
PA, black with zinc die c...
Keyed alike DIRAK 1333
500-9313.00-00000
500-9313.00-00000
30
T-Handle
PA, black with zinc die c...
Keyed alike DS200
200-9316.00-00000
200-9316.00-00000
30
T-Handle
PA, black with zinc die c...
Keyed different/mixed
200-9334.00-00000
200-9334.00-00000
30
T-Handle
Zinc die, chrome plated
Non locking
200-9337.00-00000
200-9337.00-00000
30
T-Handle
Zinc die, chrome plated
Keyed alike DIRAK 1333
500-9337.00-00000
500-9337.00-00000
30
T-Handle
Zinc die, chrome plated
Keyed alike DS200
200-9340.00-00000
200-9340.00-00000
30
T-Handle
Zinc die, chrome plated
Keyed different/mixed
501-9337.00-00000
501-9337.00-00000
30
T-Handle
Zinc die, chrome plated
PAGODA keyed alike
501-9340.00-00000
501-9340.00-00000
30
T-Handle
Zinc die, chrome plated
PAGODA keyed different/mi...
200-9352.00-00000
200-9352.00-00000
30
T-Handle
Zinc die, black
Non locking
200-9356.00-00000
200-9356.00-00000
30
T-Handle
Zinc die, black
Keyed alike DIRAK 1333
500-9356.00-00000
500-9356.00-00000
30
T-Handle
Zinc die, black
Keyed alike DS200
200-9360.00-00000
200-9360.00-00000
30
T-Handle
Zinc die, black
Keyed different/mixed
501-9356.00-00000
501-9356.00-00000
30
T-Handle
Zinc die, black
PAGODA keyed alike
501-9360.00-00000
501-9360.00-00000
30
T-Handle
Zinc die, black
PAGODA keyed different/mi...
200-9322.00-00000
200-9322.00-00000
30
Wing Handle complete
PA, black with zinc die c...
Non locking
200-9325.00-00000
200-9325.00-00000
30
Wing Handle complete
PA, black with zinc die c...
Keyed alike DIRAK 1333
500-9325.00-00000
500-9325.00-00000
30
Wing Handle complete
PA, black with zinc die c...
Keyed alike DS200
200-9328.00-00000
200-9328.00-00000
30
Wing Handle complete
PA, black with zinc die c...
Keyed different/mixed
200-9311.00-00000
200-9311.00-00000
40
T-Handle
PA, black with zinc die c...
Non locking
200-9314.00-00000
200-9314.00-00000
40
T-Handle
PA, black with zinc die c...
Keyed alike DIRAK 1333
500-9314.00-00000
500-9314.00-00000
40
T-Handle
PA, black with zinc die c...
Keyed alike DS200
200-9317.00-00000
200-9317.00-00000
40
T-Handle
PA, black with zinc die c...
Keyed different/mixed
200-9335.00-00000
200-9335.00-00000
40
T-Handle
Zinc die, chrome plated
Non locking
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表