您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
5ESDSM-XXP - PCB Connector,Push-in Design,Pitch:5.00mm,300V,10A
DINKLE
印刷电路板式接线端子
插拔式接线端子-插头
直插式
Powered by
CAD模型選擇
{dinkle/pcb20terminal20blocks20and20pcb20connectors/pcb20connector20-20plug/push-in20design/5esdsm-xxp.prj},{NB=5ESDSM-12P},{NAME=5ESDSM-12P},{PREVIEW=../../../_pool_/42/d6/5esdsm-xxp.png},{PTTE=PCB Connector - Plug},{PH=5.00},{CR=GREEN (default)},{CNMD=Push-in Design},{TEOFLG=With screw flange},{LH=70},{WH=15},{HH=25.9},{CTDM=12},{NROFPS=12P},{LL=1},{CNPS=12},{IGML=PA66},{IGMLGP=I},{UL94FR=V0},{INRE=≥500MΩ at DC 500V},{CRML=COPPER ALLOY},{POCS=Tin PLATED},{RDVE=630},{RDCT=12},{RDVE2_2=630},{RDVE3_2=320},{RDVE3_3=250},{RIV2_2=4},{RIV3_2=4},{RIV3_3=4},{CCSS_MIN=0.2},{CCSS_MAX=2.5},{CCSSD_MIN=0.2},{CCSSD_MAX=2.5},{CCSFWFWTI_MIN=0.25},{CCSFWFWTI_MAX=2.5},{CCSFWFWI_MIN=0.25},{CCSFWFWI_MAX=2.5},{CSCSFFIDW_MIN=0.5},{CSCSFFIDW_MAX=1},{RV_UL_CUL_B=300},{RC_UL_CUL_B=10},{RV_UL_CUL_D=300},{RC_UL_CUL_D=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
NAME
品名
ⁿ/ₐ
PTTE
产品类型
ⁿ/ₐ
PH
间距
[mm]
CR
产品颜色
ⁿ/ₐ
CNMD
接线方式
ⁿ/ₐ
TEOFLG
固定方式
ⁿ/ₐ
LH
产品长度
[mm]
WH
产品宽度
[mm]
HH
产品高度
[mm]
CTDM
电位数
ⁿ/ₐ
NROFPS
产品点数
ⁿ/ₐ
LL
产品层数
ⁿ/ₐ
CNPS
连接点数
ⁿ/ₐ
IGML
绝缘材料
ⁿ/ₐ
IGMLGP
绝缘材料组别
ⁿ/ₐ
UL94FR
阻燃等级,符合UL94
ⁿ/ₐ
INRE
绝缘阻抗
ⁿ/ₐ
CRML
导体材料
ⁿ/ₐ
POCS
导体表面镀层
ⁿ/ₐ
RDVE
额定电压
[V]
RDCT
额定电流
[A]
RDVE2_2
额定电压(II/2)
[V]
RDVE3_2
额定电压(III/2)
[V]
RDVE3_3
额定电压(III/3)
[V]
RIV2_2
额定冲击电压(II/2)
[kV]
RIV3_2
额定冲击电压(III/2)
[kV]
RIV3_3
额定冲击电压(III/3)
[kV]
CCSS_MIN
最小硬质导线横截面积
[mm²]
CCSS_MAX
最大硬质导线横截面积
[mm²]
CCSSD_MIN
最小柔性导线横截面积
[mm²]
CCSSD_MAX
最大柔性导线横截面积
[mm²]
CCSFWFWTI_MIN
柔性导线横截面积,最小的管状裸端子
[mm²]
CCSFWFWTI_MAX
柔性导线横截面积,最大的管状裸端子
[mm²]
CCSFWFWI_MIN
柔性导线横截面积,最小的管状预绝缘端子
[mm²]
CCSFWFWI_MAX
柔性导线横截面积,最大的管状预绝缘端子
[mm²]
CSCSFFIDW_MIN
具有相同截面积的二根柔性导线,最小的双线管状预绝缘端子
[mm²]
CSCSFFIDW_MAX
具有相同截面积的二根柔性导线,最大的双线管状预绝缘端子
[mm²]
RV_UL_CUL_B
额定电压 (UL/CUL标准B组)
[V]
RC_UL_CUL_B
额定电流 (UL/CUL标准B组)
[A]
RV_UL_CUL_D
额定电压 (UL/CUL标准D组)
[V]
RC_UL_CUL_D
额定电流 (UL/CUL标准D组)
[A]
MIN_WCAT_UL_CUL
最小導線,符合UL/CUL
[AWG]
MAX_WCAT_UL_CUL
最大導線,符合UL/CUL
[AWG]
MIN_SWCAT_UL_CUL
最小硬质導線,符合UL/CUL
[AWG]
MAX_SWCAT_UL_CUL
最大硬质導線,符合UL/CUL
[AWG]
SRSE
螺丝刀规格
ⁿ/ₐ
TFT_MAX
法兰最大扭矩
[N.m]
SGLH
剥线长度
[mm]
FP
手指接触防护IP20
ⁿ/ₐ
OGTE_MAX
最高工作温度
[℃]
OGTE_MIN
最低工作温度
[℃]
UL_R
UL认证
ⁿ/ₐ
IEC_A
IEC认证
ⁿ/ₐ
ROHS_A
RoHS许可
ⁿ/ₐ
5ESDSM-02P
5ESDSM-02P
PCB Connector - Plug
5.00
GREEN (default)
Push-in Design
With screw flange
20
15
25.9
2
02P
1
2
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
12
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
2.5
0.25
2.5
0.5
1
300
10
300
10
26
12
26
12
0.6*3.5
0.3
11~12
YES
120
-40
YES
YES
YES
5ESDSM-03P
5ESDSM-03P
PCB Connector - Plug
5.00
GREEN (default)
Push-in Design
With screw flange
25
15
25.9
3
03P
1
3
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
12
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
2.5
0.25
2.5
0.5
1
300
10
300
10
26
12
26
12
0.6*3.5
0.3
11~12
YES
120
-40
YES
YES
YES
5ESDSM-04P
5ESDSM-04P
PCB Connector - Plug
5.00
GREEN (default)
Push-in Design
With screw flange
30
15
25.9
4
04P
1
4
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
12
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
2.5
0.25
2.5
0.5
1
300
10
300
10
26
12
26
12
0.6*3.5
0.3
11~12
YES
120
-40
YES
YES
YES
5ESDSM-05P
5ESDSM-05P
PCB Connector - Plug
5.00
GREEN (default)
Push-in Design
With screw flange
35
15
25.9
5
05P
1
5
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
12
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
2.5
0.25
2.5
0.5
1
300
10
300
10
26
12
26
12
0.6*3.5
0.3
11~12
YES
120
-40
YES
YES
YES
5ESDSM-06P
5ESDSM-06P
PCB Connector - Plug
5.00
GREEN (default)
Push-in Design
With screw flange
40
15
25.9
6
06P
1
6
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
12
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
2.5
0.25
2.5
0.5
1
300
10
300
10
26
12
26
12
0.6*3.5
0.3
11~12
YES
120
-40
YES
YES
YES
5ESDSM-07P
5ESDSM-07P
PCB Connector - Plug
5.00
GREEN (default)
Push-in Design
With screw flange
45
15
25.9
7
07P
1
7
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
12
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
2.5
0.25
2.5
0.5
1
300
10
300
10
26
12
26
12
0.6*3.5
0.3
11~12
YES
120
-40
YES
YES
YES
5ESDSM-08P
5ESDSM-08P
PCB Connector - Plug
5.00
GREEN (default)
Push-in Design
With screw flange
50
15
25.9
8
08P
1
8
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
12
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
2.5
0.25
2.5
0.5
1
300
10
300
10
26
12
26
12
0.6*3.5
0.3
11~12
YES
120
-40
YES
YES
YES
5ESDSM-09P
5ESDSM-09P
PCB Connector - Plug
5.00
GREEN (default)
Push-in Design
With screw flange
55
15
25.9
9
09P
1
9
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
12
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
2.5
0.25
2.5
0.5
1
300
10
300
10
26
12
26
12
0.6*3.5
0.3
11~12
YES
120
-40
YES
YES
YES
5ESDSM-10P
5ESDSM-10P
PCB Connector - Plug
5.00
GREEN (default)
Push-in Design
With screw flange
60
15
25.9
10
10P
1
10
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
12
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
2.5
0.25
2.5
0.5
1
300
10
300
10
26
12
26
12
0.6*3.5
0.3
11~12
YES
120
-40
YES
YES
YES
5ESDSM-11P
5ESDSM-11P
PCB Connector - Plug
5.00
GREEN (default)
Push-in Design
With screw flange
65
15
25.9
11
11P
1
11
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
12
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
2.5
0.25
2.5
0.5
1
300
10
300
10
26
12
26
12
0.6*3.5
0.3
11~12
YES
120
-40
YES
YES
YES
5ESDSM-12P
5ESDSM-12P
PCB Connector - Plug
5.00
GREEN (default)
Push-in Design
With screw flange
70
15
25.9
12
12P
1
12
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
12
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
2.5
0.25
2.5
0.5
1
300
10
300
10
26
12
26
12
0.6*3.5
0.3
11~12
YES
120
-40
YES
YES
YES
5ESDSM-13P
5ESDSM-13P
PCB Connector - Plug
5.00
GREEN (default)
Push-in Design
With screw flange
75
15
25.9
13
13P
1
13
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
12
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
2.5
0.25
2.5
0.5
1
300
10
300
10
26
12
26
12
0.6*3.5
0.3
11~12
YES
120
-40
YES
YES
YES
5ESDSM-14P
5ESDSM-14P
PCB Connector - Plug
5.00
GREEN (default)
Push-in Design
With screw flange
80
15
25.9
14
14P
1
14
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
12
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
2.5
0.25
2.5
0.5
1
300
10
300
10
26
12
26
12
0.6*3.5
0.3
11~12
YES
120
-40
YES
YES
YES
5ESDSM-15P
5ESDSM-15P
PCB Connector - Plug
5.00
GREEN (default)
Push-in Design
With screw flange
85
15
25.9
15
15P
1
15
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
12
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
2.5
0.25
2.5
0.5
1
300
10
300
10
26
12
26
12
0.6*3.5
0.3
11~12
YES
120
-40
YES
YES
YES
5ESDSM-16P
5ESDSM-16P
PCB Connector - Plug
5.00
GREEN (default)
Push-in Design
With screw flange
90
15
25.9
16
16P
1
16
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
12
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
2.5
0.25
2.5
0.5
1
300
10
300
10
26
12
26
12
0.6*3.5
0.3
11~12
YES
120
-40
YES
YES
YES
5ESDSM-17P
5ESDSM-17P
PCB Connector - Plug
5.00
GREEN (default)
Push-in Design
With screw flange
95
15
25.9
17
17P
1
17
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
12
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
2.5
0.25
2.5
0.5
1
300
10
300
10
26
12
26
12
0.6*3.5
0.3
11~12
YES
120
-40
YES
YES
YES
5ESDSM-18P
5ESDSM-18P
PCB Connector - Plug
5.00
GREEN (default)
Push-in Design
With screw flange
100
15
25.9
18
18P
1
18
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
12
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
2.5
0.25
2.5
0.5
1
300
10
300
10
26
12
26
12
0.6*3.5
0.3
11~12
YES
120
-40
YES
YES
YES
5ESDSM-19P
5ESDSM-19P
PCB Connector - Plug
5.00
GREEN (default)
Push-in Design
With screw flange
105
15
25.9
19
19P
1
19
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
12
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
2.5
0.25
2.5
0.5
1
300
10
300
10
26
12
26
12
0.6*3.5
0.3
11~12
YES
120
-40
YES
YES
YES
5ESDSM-20P
5ESDSM-20P
PCB Connector - Plug
5.00
GREEN (default)
Push-in Design
With screw flange
110
15
25.9
20
20P
1
20
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
12
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
2.5
0.25
2.5
0.5
1
300
10
300
10
26
12
26
12
0.6*3.5
0.3
11~12
YES
120
-40
YES
YES
YES
5ESDSM-21P
5ESDSM-21P
PCB Connector - Plug
5.00
GREEN (default)
Push-in Design
With screw flange
115
15
25.9
21
21P
1
21
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
12
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
2.5
0.25
2.5
0.5
1
300
10
300
10
26
12
26
12
0.6*3.5
0.3
11~12
YES
120
-40
YES
YES
YES
5ESDSM-22P
5ESDSM-22P
PCB Connector - Plug
5.00
GREEN (default)
Push-in Design
With screw flange
120
15
25.9
22
22P
1
22
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
12
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
2.5
0.25
2.5
0.5
1
300
10
300
10
26
12
26
12
0.6*3.5
0.3
11~12
YES
120
-40
YES
YES
YES
5ESDSM-23P
5ESDSM-23P
PCB Connector - Plug
5.00
GREEN (default)
Push-in Design
With screw flange
125
15
25.9
23
23P
1
23
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
12
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
2.5
0.25
2.5
0.5
1
300
10
300
10
26
12
26
12
0.6*3.5
0.3
11~12
YES
120
-40
YES
YES
YES
5ESDSM-24P
5ESDSM-24P
PCB Connector - Plug
5.00
GREEN (default)
Push-in Design
With screw flange
130
15
25.9
24
24P
1
24
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
630
12
630
320
250
4
4
4
0.2
2.5
0.2
2.5
0.25
2.5
0.25
2.5
0.5
1
300
10
300
10
26
12
26
12
0.6*3.5
0.3
11~12
YES
120
-40
YES
YES
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表