目錄: Dichtomatik - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dichtomatik - Freudenberg Sealing Technologies
AM54 - Wiper
Dichtomatik - Freudenberg Sealing Technologies
Hydraulics
Wipers
Powered by
CAD模型選擇
{dichtomatik/hydraulics/wipers/am54_asmtab.prj},{NB=AM54 67045332 76.2 88.9 7.93(0)},{ARTIKELNR=67045332},{D=76.20},{D1=88.90},{NUT=0},{L1=7.93},{PPATH=../wipers/am54/am54_asmtpl.prj},{VPE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
D
d
[mm]
D1
[mm]
L1
L1=H
[mm]
AM54 67127755 16 23 5
67127755
16.00
23.00
5.00
AM54 67045261 25 38 7.5
67045261
25.00
38.00
7.50
AM54 67045262 30 40 4
67045262
30.00
40.00
4.00
AM54 67044133 30 43 7.5
67044133
30.00
43.00
7.50
AM54 67021753 35 45 4
67021753
35.00
45.00
4.00
AM54 67083972 35 50 7.5
67083972
35.00
50.00
7.50
AM54 67045268 38 50 7.5
67045268
38.00
50.00
7.50
AM54 67122990 38.1 50.8 6...
67122990
38.10
50.80
6.35
AM54 67158766 38.1 50.8 7...
67158766
38.10
50.80
7.93
AM54 67045269 40 50 4
67045269
40.00
50.00
4.00
AM54 67108627 40 52 7
67108627
40.00
52.00
7.00
AM54 67122987 41.27 53.97...
67122987
41.27
53.97
6.35
AM54 67122991 44.45 57.15...
67122991
44.45
57.15
6.35
AM54 67118013 45 55 3.2
67118013
45.00
55.00
3.20
AM54 67045273 45 55 4
67045273
45.00
55.00
4.00
AM54 67108631 45 57 7
67108631
45.00
57.00
7.00
AM54 67045274 45 60 7.5
67045274
45.00
60.00
7.50
AM54 67122988 47.62 60.32...
67122988
47.62
60.32
6.35
AM54 67028283 50 60 4
67028283
50.00
60.00
4.00
AM54 67106814 50 60 5
67106814
50.00
60.00
5.00
AM54 67046001 50 60 7
67046001
50.00
60.00
7.00
AM54 67108633 50 62 7
67108633
50.00
62.00
7.00
AM54 67028287 50 65 7.5
67028287
50.00
65.00
7.50
AM54 67045316 50.8 63.5 7...
67045316
50.80
63.50
7.93
AM54 67068549 55 69 8
67068549
55.00
69.00
8.00
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表