目錄: Dichtomatik - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dichtomatik - Freudenberg Sealing Technologies
AM45 - Wiper
Dichtomatik - Freudenberg Sealing Technologies
Hydraulics
Wipers
Powered by
CAD模型選擇
{dichtomatik/hydraulics/wipers/am45_asmtab.prj},{NB=AM45 49434432 35 45 10(0)},{ARTIKELNR=49434432},{D=35.0},{D1=45.0},{NUT=0},{L1=7.5},{H=10.0},{PPATH=am45/am45_asmtpl.prj},{VPE=},{ARTIKELNRNEW1=67180396}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
D
d
[mm]
D1
[mm]
L1
[mm]
H
[mm]
AM45 67180384 6 13 4
67180384
6.0
13.0
3.5
4.0
AM45 49428454 6 13 4
49428454
6.0
13.0
3.5
4.0
AM45 67021260 8 14 5
67021260
8.0
14.0
4.0
5.0
AM45 49437996 8 14 5
49437996
8.0
14.0
4.0
5.0
AM45 67021261 10 16 5
67021261
10.0
16.0
4.0
5.0
AM45 49436868 10 16 5
49436868
10.0
16.0
4.0
5.0
AM45 67180385 10 20 8
67180385
10.0
20.0
5.5
8.0
AM45 49438207 10 20 8
49438207
10.0
20.0
5.5
8.0
AM45 67180417 12 18 5
67180417
12.0
18.0
4.0
5.0
AM45 49431718 12 18 5
49431718
12.0
18.0
4.0
5.0
AM45 67180536 12 20 6
67180536
12.0
20.0
4.5
6.0
AM45 49430557 12 20 6
49430557
12.0
20.0
4.5
6.0
AM45 67180386 12 22 8
67180386
12.0
22.0
5.5
8.0
AM45 49431719 12 22 8
49431719
12.0
22.0
5.5
8.0
AM45 67180442 12.7 18 4
67180442
12.7
18.0
3.5
4.0
AM45 67180418 14 20 5
67180418
14.0
20.0
4.0
5.0
AM45 49434431 14 20 5
49434431
14.0
20.0
4.0
5.0
AM45 67180505 14 22 4
67180505
14.0
22.0
3.5
4.0
AM45 49428141 14 22 4
49428141
14.0
22.0
3.5
4.0
AM45 67021264 15 21 5
67021264
15.0
21.0
4.0
5.0
AM45 49431716 15 21 5
49431716
15.0
21.0
4.0
5.0
AM45 67180387 15 25 7
67180387
15.0
25.0
5.5
7.0
AM45 67180443 16 22 4
67180443
16.0
22.0
3.5
4.0
AM45 49452239 16 22 4
49452239
16.0
22.0
3.5
4.0
AM45 67180321 16 22 5
67180321
16.0
22.0
4.0
5.0
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表