目錄: Dichtomatik - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dichtomatik - Freudenberg Sealing Technologies
AM43 - Wiper
Dichtomatik - Freudenberg Sealing Technologies
Hydraulics
Wipers
Powered by
CAD模型選擇
{dichtomatik/hydraulics/wipers/am43_asmtab.prj},{NB=AM43 67037266 40 50 10(0)},{ARTIKELNR=67037266},{D=40.00},{D1=50.00},{NUT=0},{L1=7.00},{H=10.00},{PPATH=am43/am43_asmtpl.prj},{VPE=},{ARTIKELNRNEW1=67037266}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
D
d
[mm]
D1
[mm]
L1
L1=h
[mm]
H
[mm]
AM43 67180383 6 13 4.5
67180383
6.00
13.00
3.00
4.50
AM43 49431822 6 13 4.5
49431822
6.00
13.00
3.00
4.50
AM43 67180468 8 14 5
67180468
8.00
14.00
3.50
5.00
AM43 49433689 8 14 5
49433689
8.00
14.00
3.50
5.00
AM43 67180574 8 15 5
67180574
8.00
15.00
3.00
5.00
AM43 49431821 8 15 5
49431821
8.00
15.00
3.00
5.00
AM43 67180451 8 22 4.5
67180451
8.00
22.00
3.00
4.50
AM43 49441056 8 22 4.5
49441056
8.00
22.00
3.00
4.50
AM43 67180327 10 16 4.5
67180327
10.00
16.00
3.00
4.50
AM43 49433685 10 16 4.5
49433685
10.00
16.00
3.00
4.50
AM43 67180456 10 16 7
67180456
10.00
16.00
5.00
7.00
AM43 67180286 10 18 8
67180286
10.00
18.00
5.00
8.00
AM43 49120137 10 18 8
49120137
10.00
18.00
5.00
8.00
AM43 67180328 10 20 8
67180328
10.00
20.00
5.00
8.00
AM43 49457322 10 20 8
49457322
10.00
20.00
5.00
8.00
AM43 67180488 10 20 7
67180488
10.00
20.00
5.00
7.00
AM43 67180480 12 18 4
67180480
12.00
18.00
3.00
4.00
AM43 49446137 12 18 4
49446137
12.00
18.00
3.00
4.00
AM43 67180329 12 20 6
67180329
12.00
20.00
4.00
6.00
AM43 49426766 12 20 6
49426766
12.00
20.00
4.00
6.00
AM43 67048918 12 22 8
67048918
12.00
22.00
5.00
8.00
AM43 67016495 12 22 8
67016495
12.00
22.00
5.00
8.00
AM43 49441051 12 22 8
49441051
12.00
22.00
5.00
8.00
AM43 67180287 14 20 5
67180287
14.00
20.00
4.00
5.00
AM43 49442502 14 20 5
49442502
14.00
20.00
4.00
5.00
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表