目錄: Dichtomatik - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dichtomatik - Freudenberg Sealing Technologies
AE47 - Wiper
Dichtomatik - Freudenberg Sealing Technologies
Hydraulics
Wipers
Powered by
CAD模型選擇
{dichtomatik/hydraulics/wipers/ae47_asmtab.prj},{NB=AE47 67188183 50 58 7(0)},{ARTIKELNR=67188183},{D=50.0},{D1=58.0},{NUT=0},{D2=56.0},{L1=4.0},{H=7.0},{PPATH=ae47/ae47_asmtpl.prj},{VPE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
D
d
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
H
[mm]
AE47 67194056 10 18 7
67194056
10.0
18.0
16.0
4.0
7.0
AE47 67189310 18 26 7
67189310
18.0
26.0
24.0
4.0
7.0
AE47 67188767 20 28 7
67188767
20.0
28.0
26.0
4.0
7.0
AE47 67190504 22 30 7
67190504
22.0
30.0
28.0
4.0
7.0
AE47 67188438 25 33 7
67188438
25.0
33.0
31.0
4.0
7.0
AE47 67189013 28 36 7
67189013
28.0
36.0
34.0
4.0
7.0
AE47 67188428 30 38 7
67188428
30.0
38.0
36.0
4.0
7.0
AE47 67188184 32 40 7
67188184
32.0
40.0
38.0
4.0
7.0
AE47 67188185 35 43 7
67188185
35.0
43.0
41.0
4.0
7.0
AE47 67189394 36 44 7
67189394
36.0
44.0
42.0
4.0
7.0
AE47 67189308 40 48 7
67189308
40.0
48.0
46.0
4.0
7.0
AE47 67188023 45 53 7
67188023
45.0
53.0
51.0
4.0
7.0
AE47 67188183 50 58 7
67188183
50.0
58.0
56.0
4.0
7.0
AE47 67188313 55 63 7
67188313
55.0
63.0
61.0
4.0
7.0
AE47 67189309 56 64 7
67189309
56.0
64.0
62.0
4.0
7.0
AE47 67188429 60 68 7
67188429
60.0
68.0
66.0
4.0
7.0
AE47 67189311 63 71 7
67189311
63.0
71.0
69.0
4.0
7.0
AE47 67188135 65 73 7
67188135
65.0
73.0
71.0
4.0
7.0
AE47 67188430 70 78 7
67188430
70.0
78.0
76.0
4.0
7.0
AE47 67189862 75 83 7
67189862
75.0
83.0
81.0
4.0
7.0
AE47 67188221 80 88 7
67188221
80.0
88.0
86.0
4.0
7.0
AE47 67188431 85 93 7
67188431
85.0
93.0
91.0
4.0
7.0
AE47 67189861 100 108 7
67189861
100.0
108.0
106.0
4.0
7.0
AE47 67190505 110 122 10
67190505
110.0
122.0
119.0
5.5
10.0
AE47 67196989 150 162 10
67196989
150.0
162.0
159.0
5.5
10.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表