目錄: Dichtomatik - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dichtomatik - Freudenberg Sealing Technologies
AE42 - Wiper
Dichtomatik - Freudenberg Sealing Technologies
Hydraulics
Wipers
Powered by
CAD模型選擇
{dichtomatik/hydraulics/wipers/ae42_asmtab.prj},{NB=AE42 67192826 65 73.6 7 68(0)},{ARTIKELNR=67192826},{D=65.0},{D1=73.6},{NUT=0.0},{L1=5.3},{H=7.0},{D2=68.0},{PPATH=ae42/ae42_asmtpl.prj},{VPE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
D
d
[mm]
D1
[mm]
L1
[mm]
H
[mm]
D2
[mm]
AE42 67188880 8 14.6 4.5
67188880
8.0
14.6
3.8
4.5
11.0
AE42 67192732 12 18.6 5
67192732
12.0
18.6
3.8
5.0
15.0
AE42 67192825 14 20.6 5
67192825
14.0
20.6
3.8
5.0
17.0
AE42 67193203 16 22.6 5
67193203
16.0
22.6
3.9
5.0
19.0
AE42 67188418 16 24.6 7
67188418
16.0
24.6
5.3
7.0
19.0
AE42 67188638 18 24.6 5
67188638
18.0
24.6
3.8
5.0
21.0
AE42 67188901 18 26.6 7
67188901
18.0
26.6
5.3
7.0
21.0
AE42 67188881 20 28.3 7
67188881
20.0
28.3
5.0
7.0
23.8
AE42 67188413 20 28.6 7
67188413
20.0
28.6
5.3
7.0
23.0
AE42 67190548 22 30.6 7
67190548
22.0
30.6
5.3
7.0
25.0
AE42 67188861 25 33.3 7
67188861
25.0
33.3
5.0
7.0
29.2
AE42 67188760 25 33.6 7
67188760
25.0
33.6
5.3
7.0
28.0
AE42 67188093 28 36.6 7
67188093
28.0
36.6
5.3
7.0
31.0
AE42 67188414 30 38.6 7
67188414
30.0
38.6
5.3
7.0
33.0
AE42 67188308 32 40.6 7
67188308
32.0
40.6
5.3
7.0
35.0
AE42 67188562 35 43.6 7
67188562
35.0
43.6
5.3
7.0
38.0
AE42 67188309 36 44.6 7
67188309
36.0
44.6
5.3
7.0
39.0
AE42 67188191 40 48.6 7
67188191
40.0
48.6
5.3
7.0
43.0
AE42 67188563 42 50.6 7
67188563
42.0
50.6
5.3
7.0
45.0
AE42 67188415 45 53.6 7
67188415
45.0
53.6
5.3
7.0
48.0
AE42 67188412 45 55.6 7
67188412
45.0
55.6
5.3
7.0
48.0
AE42 67188176 50 58.6 7
67188176
50.0
58.6
5.3
7.0
53.0
AE42 67188899 50 60.6 7
67188899
50.0
60.6
5.3
7.0
53.0
AE42 67188425 55 63.6 7
67188425
55.0
63.6
5.3
7.0
58.0
AE42 67188411 55 65.6 7
67188411
55.0
65.6
5.3
7.0
58.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表