Nederlands
svenska
English
Demountable Pillar with flange
Danly
RINGAB
Guiding Elements
Guide Pillar
Demountable Pillar flanged
Powered by
CAD模型選擇
{danly/ringab/fuehrungselemente/fuehrungssaulen/demontierbare_fuehrungssaeule_mit_bund/demontierbare_fuehrungssaeule_mit_bund.prj},{NB=R02141401600000},{BESTNR=R02141401600000},{KATNR=F40160},{D=40},{D1=51.8},{L=160},{L1=37},{M=M12},{NDM=12.000},{KDM=10.106},{XX1=30.000},{XX2=35.000},{XX3=28.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Part No.
ⁿ/ₐ
KATNR
Catalogue No.
ⁿ/ₐ
D
[mm]
D1
[mm]
L
[mm]
L1
[mm]
M
Thread
ⁿ/ₐ
R02141250700000
R02141250700000
F 2570
25
32.4
70
24
M10
R02141250800000
R02141250800000
F2580
25
32.4
80
24
M10
R02141250900000
R02141250900000
F2590
25
32.4
90
24
M10
R02141251000000
R02141251000000
F25100
25
32.4
100
24
M10
R02141251100000
R02141251100000
F25110
25
32.4
110
24
M10
R02141251200000
R02141251200000
F25120
25
32.4
120
24
M10
R02141251300000
R02141251300000
F25130
25
32.4
130
24
M10
R02141251400000
R02141251400000
F25140
25
32.4
140
24
M10
R02141251500000
R02141251500000
F25150
25
32.4
150
24
M10
R02141251600000
R02141251600000
F25160
25
32.4
160
24
M10
R02141251700000
R02141251700000
F25170
25
32.4
170
24
M10
R02141251800000
R02141251800000
F25180
25
32.4
180
24
M10
R02141321000000
R02141321000000
F32100
32
42.8
100
30
M10
R02141321100000
R02141321100000
F32110
32
42.8
110
30
M10
R02141321200000
R02141321200000
F32120
32
42.8
120
30
M10
R02141321300000
R02141321300000
F32130
32
42.8
130
30
M10
R02141321400000
R02141321400000
F32140
32
42.8
140
30
M10
R02141321500000
R02141321500000
F32150
32
42.8
150
30
M10
R02141321600000
R02141321600000
F32160
32
42.8
160
30
M10
R02141321700000
R02141321700000
F32170
32
42.8
170
30
M10
R02141321800000
R02141321800000
F32180
32
42.8
180
30
M10
R02141322000000
R02141322000000
F32200
32
42.8
200
30
M10
R02141322200000
R02141322200000
F32220
32
42.8
220
30
M10
R02141322400000
R02141322400000
F32240
32
42.8
240
30
M10
R02141322800000
R02141322800000
F32280
32
42.8
280
30
M10
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表