Nederlands
svenska
English
Series C8
Danly
Rectangular Die Sets
Ball Bearing
Series C8
Powered by
CAD模型選擇
{danly/rechteckige_lagergestelle/kugelfuehrung/serie_c8/serie_c8.prj},{NB=4040-C8-55-220(1-1-1-1-1-1-111011)},{A=250},{B=400},{A1=400},{B2=250},{C1=50},{C2=50},{C3=32},{D1=32},{D2=40},{E1=310},{E2=310},{P=45},{ANZAHL=4},{AJOJ=1},{FX=21.000},{MAT=2},{VERSBUCHSE=1},{BESTNR1=4040-C8-55},{BESTNR2=4040-C8-55-S},{INFO=< -- INFO L},{AUSKX=1, 'D63210820/D64010820', 2, 'D63207820/D64007820', 3, 'D63209820/D64008820', 4, 'D63211820/D64011820', 5, 'D63212820/D64012820', 6, 'D63213820/D64013820'},{AUSKX1=1, 'D63204810/D64004810'},{AUSBD=50, 'D63205850/D64005850', 65, 'D63206850/D64006850', 80, 'D63208850/D64008850'},{L=220},{VERSB=1},{AUSB=110},{AUSK=1},{VERSK=1},{TF=1},{AUS=1},{VERSZ=1},{AUSZ=1},{VERSZK=1},{MF=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR1
Part No. without Stripper Plate
ⁿ/ₐ
BESTNR2
Part No. with Stripper Plate
ⁿ/ₐ
A
[mm]
B
[mm]
A1
[mm]
B2
[mm]
C1
±2
[mm]
C2
±2
[mm]
C3
±2
[mm]
D1
[mm]
D2
[mm]
LD2
Demountable Pillar Length (D2)
[mm]
E1
[mm]
E2
[mm]
P
[mm]
ANZAHL
No. of Clamps
ⁿ/ₐ
2516-C8-33
2516-C8-33
2516-C8-33-S
120
160
250
30
32
32
25
25
32
-
170
80
40
4
2516-C8-34
2516-C8-34
2516-C8-34-S
120
160
250
30
32
40
25
25
32
-
170
80
40
4
2516-C8-43
2516-C8-43
2516-C8-43-S
120
160
250
30
40
32
25
25
32
-
170
80
40
4
2516-C8-44
2516-C8-44
2516-C8-44-S
120
160
250
30
40
40
25
25
32
-
170
80
40
4
2520-C8-33
2520-C8-33
2520-C8-33-S
120
200
250
70
32
32
25
25
32
-
170
120
40
4
2520-C8-34
2520-C8-34
2520-C8-34-S
120
200
250
70
32
40
25
25
32
-
170
120
40
4
2520-C8-43
2520-C8-43
2520-C8-43-S
120
200
250
70
40
32
25
25
32
-
170
120
40
4
2520-C8-44
2520-C8-44
2520-C8-44-S
120
200
250
70
40
40
25
25
32
-
170
120
40
4
2525-C8-33
2525-C8-33
2525-C8-33-S
120
250
250
120
32
32
25
25
32
-
170
170
40
4
2525-C8-34
2525-C8-34
2525-C8-34-S
120
250
250
120
32
40
25
25
32
-
170
170
40
4
2525-C8-43
2525-C8-43
2525-C8-43-S
120
250
250
120
40
32
25
25
32
-
170
170
40
4
2525-C8-44
2525-C8-44
2525-C8-44-S
120
250
250
120
40
40
25
25
32
-
170
170
40
4
3116-C8-44
3116-C8-44
3116-C8-44-S
175
160
315
20
40
40
32
25
32
-
225
70
45
4
3116-C8-45
3116-C8-45
3116-C8-45-S
175
160
315
20
40
50
32
25
32
-
225
70
45
4
3116-C8-54
3116-C8-54
3116-C8-54-S
175
160
315
20
50
40
32
25
32
-
225
70
45
4
3116-C8-55
3116-C8-55
3116-C8-55-S
175
160
315
20
50
50
32
25
32
-
225
70
45
4
3120-C8-44
3120-C8-44
3120-C8-44-S
175
200
315
60
40
40
32
25
32
-
225
110
45
4
3120-C8-45
3120-C8-45
3120-C8-45-S
175
200
315
60
40
50
32
25
32
-
225
110
45
4
3120-C8-54
3120-C8-54
3120-C8-54-S
175
200
315
60
50
40
32
25
32
-
225
110
45
4
3120-C8-55
3120-C8-55
3120-C8-55-S
175
200
315
60
50
50
32
25
32
-
225
110
45
4
3125-C8-44
3125-C8-44
3125-C8-44-S
175
250
315
110
40
40
32
25
32
-
225
160
45
4
3125-C8-45
3125-C8-45
3125-C8-45-S
175
250
315
110
40
50
32
25
32
-
225
160
45
4
3125-C8-54
3125-C8-54
3125-C8-54-S
175
250
315
110
50
40
32
25
32
-
225
160
45
4
3125-C8-55
3125-C8-55
3125-C8-55-S
175
250
315
110
50
50
32
25
32
-
225
160
45
4
3131-C8-44
3131-C8-44
3131-C8-44-S
175
315
315
175
40
40
32
25
32
-
225
225
45
4
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表