Nederlands
svenska
English
Series C1
Danly
Rectangular Die Sets
solid Guiding
Series C1
Powered by
CAD模型選擇
{danly/rechteckige_lagergestelle/gleitfuehrung/serie_c1/serie_c1_ass_tab.prj},{NB=4040-C1-55-1-2-3-1-200},{BESTNR=4040-C1-55},{A=400},{B=328},{B1=400},{C1=50},{C2=50},{C3=32},{D=32},{L=200},{INFO=< -- INFO L},{E=310},{P=45},{MAT=1},{VERS=2},{ANZAHL=3},{TF=1},{SS=D53220820},{BS=D63245640},{VERSX=2, 'langer', 1,'kurzer', 3,'besonders langer'},{LX1=200, 130, 140, 150, 160, 170, 180, 190, 220, 240, 260, 280, 320},{LX1A=200, 160, 170, 180, 190, 220, 240, 260, 280, 320},{LX1B=200, 180, 190, 220, 240, 260, 280, 320},{LX2=150, 160, 170, 180, 190, 200, 210, 220, 230, 250, 270, 290, 330},{LX2A=180, 190, 200, 210, 220, 230, 250, 270, 290, 330},{LX2B=210, 220, 230, 250, 270, 290, 330},{D1=45},{PPATH=serie_c1_asm-tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Part No.
ⁿ/ₐ
A
[mm]
B
[mm]
B1
[mm]
C1
±2
[mm]
C2
±2
[mm]
D
[mm]
E
[mm]
P
[mm]
2516-C1-33
2516-C1-33
250
96
160
32
32
25
170
40
2516-C1-34
2516-C1-34
250
96
160
32
40
25
170
40
2516-C1-43
2516-C1-43
250
96
160
40
32
25
170
40
2516-C1-44
2516-C1-44
250
96
160
40
40
25
170
40
2520-C1-33
2520-C1-33
250
136
200
32
32
25
170
40
2520-C1-34
2520-C1-34
250
136
200
32
40
25
170
40
2520-C1-43
2520-C1-43
250
136
200
40
32
25
170
40
2520-C1-44
2520-C1-44
250
136
200
40
40
25
170
40
2525-C1-33
2525-C1-33
250
186
250
32
32
25
170
40
2525-C1-34
2525-C1-34
250
186
250
32
40
25
170
40
2525-C1-43
2525-C1-43
250
186
250
40
32
25
170
40
2525-C1-44
2525-C1-44
250
186
250
40
40
25
170
40
3116-C1-44
3116-C1-44
315
88
160
40
40
32
225
45
3116-C1-45
3116-C1-45
315
88
160
40
50
32
225
45
3116-C1-54
3116-C1-54
315
88
160
50
40
32
225
45
3116-C1-55
3116-C1-55
315
88
160
50
50
32
225
45
3120-C1-44
3120-C1-44
315
128
200
40
40
32
225
45
3120-C1-45
3120-C1-45
315
128
200
40
50
32
225
45
3120-C1-54
3120-C1-54
315
128
200
50
40
32
225
45
3120-C1-55
3120-C1-55
315
128
200
50
50
32
225
45
3125-C1-44
3125-C1-44
315
178
250
40
40
32
225
45
3125-C1-45
3125-C1-45
315
178
250
40
50
32
225
45
3125-C1-54
3125-C1-54
315
178
250
50
40
32
225
45
3125-C1-55
3125-C1-55
315
178
250
50
50
32
225
45
3131-C1-44
3131-C1-44
315
243
315
40
40
32
225
45
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表