Nederlands
svenska
English
Clamps high type
Danly
Guiding Elements
Accessories
Clamps
Powered by
CAD模型選擇
{danly/fuehrungselemente/zubehoer/klemmen/klemme_1.prj},{NB=D60090100},{BESTNR=D60090100},{S=M6x20},{A=14.0},{B=17.0},{C=4.9},{D=8.7},{E=7.0},{XX1=4.21},{XX2=25.40},{XX3=6.60},{DX=6.000},{L=20.000},{D3X=4.773},{JOJA=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Part No.
ⁿ/ₐ
S
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
D60090100
D60090100
M6x20
14.0
17.0
4.9
8.7
7.0
D60093100
D60093100
M8x25
17.8
17.0
6.4
11.0
9.4
D60095100
D60095100
M6x16
10.7
12.7
3.2
5.7
5.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表