Nederlands
svenska
English
RLSC Series - Gasdruckfedern
Danly
Springs
Gas Springs
Design2Tite
RLSC
Powered by
CAD模型選擇
{danly/federn/gasdruckfedern/design2tite/rlsc/rlsc_assmtab.prj},{NB=ORLSC180016000},{BESTNR=ORLSC18001600},{T=RLSC},{NK=1800},{HUBMAX=16},{HUB=0},{FA=18.03},{FE=MIN},{D1=50.2},{D2=35},{DO=106},{DC=90},{D4=M6},{NDMD4=6.000},{KDMD4=4.917},{D6=26},{L1=2},{L4=8},{L5=8},{XX1=11},{AG=2},{VERS=RLSC},{PPATH=rlsc_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Part No.
ⁿ/ₐ
T
Type
ⁿ/ₐ
NK
nominal force
[daN]
HUBMAX
max. Working Stroke
[mm]
FA
Die Open Force
[KN]
FE
Die closed force
[KN]
D1
Body Diameter
[mm]
D2
Piston Rod Diameter
[mm]
DO
Die Open Length
[mm]
DC
Die closed height
[mm]
D4
Thread
ⁿ/ₐ
D6
[mm]
L1
[mm]
L4
[mm]
L5
[mm]
ORLSC10000600
ORLSC10000600
RLSC
1000
6
10.63
38.0
25
61
55
M6
17
2
8
6
ORLSC10001000
ORLSC10001000
RLSC
1000
10
10.63
38.0
25
78
68
M6
17
2
8
6
ORLSC10001600
ORLSC10001600
RLSC
1000
16
10.63
38.0
25
100
84
M6
17
2
8
6
ORLSC10002500
ORLSC10002500
RLSC
1000
25
10.63
38.0
25
135
110
M6
17
2
8
6
ORLSC10003200
ORLSC10003200
RLSC
1000
32
10.63
38.0
25
167
135
M6
17
2
8
6
ORLSC10004000
ORLSC10004000
RLSC
1000
40
10.63
38.0
25
195
155
M6
17
2
8
6
ORLSC10005000
ORLSC10005000
RLSC
1000
50
10.63
15.90
38.0
25
230
180
M6
17
2
8
6
ORLSC18000600
ORLSC18000600
RLSC
1800
6
18.03
50.2
35
66
60
M6
26
2
8
8
ORLSC18001000
ORLSC18001000
RLSC
1800
10
18.03
50.2
35
80
70
M6
26
2
8
8
ORLSC18001600
ORLSC18001600
RLSC
1800
16
18.03
50.2
35
106
90
M6
26
2
8
8
ORLSC18002500
ORLSC18002500
RLSC
1800
25
18.03
50.2
35
135
110
M6
26
2
8
8
ORLSC18003200
ORLSC18003200
RLSC
1800
32
18.03
50.2
35
162
130
M6
26
2
8
8
ORLSC18004000
ORLSC18004000
RLSC
1800
40
18.03
50.2
35
190
150
M6
26
2
8
8
ORLSC18005000
ORLSC18005000
RLSC
1800
50
18.03
32.51
50.2
35
220
170
M6
26
2
8
8
ORLSC47001000
ORLSC47001000
RLSC
4700
10
47.67
75.2
55
80
70
M8
40
2
8
8
ORLSC47001600
ORLSC47001600
RLSC
4700
16
47.67
75.2
55
106
90
M8
40
2
8
8
ORLSC47002500
ORLSC47002500
RLSC
4700
25
47.67
75.2
55
135
110
M8
40
2
8
8
ORLSC47003200
ORLSC47003200
RLSC
4700
32
47.67
75.2
55
167
135
M8
40
2
8
8
ORLSC47004000
ORLSC47004000
RLSC
4700
40
47.67
75.2
55
200
160
M8
40
2
8
8
ORLSC47005000
ORLSC47005000
RLSC
4700
50
47.67
71.79
75.2
55
240
190
M8
40
2
8
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表