目錄: DAIDO METAL
Created: 06.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DAIDO METAL
HK - Lead-free metal bearing for underwater application
DAIDO METAL
METAL
DAISLIDE
Powered by
CAD模型選擇
{daido/metal/daislide/bushing_hk.prj},{NB=HK557040},{CNSORDERNO=HK557040},{ND=55},{IDH=70},{IDHT=H7(+0.030/0)},{GPHL=55},{GPHLT=b9(-0.190/-0.264)},{GPLL=55},{GPLLT=d8(-0.100/-0.146)},{ID=55},{IDT=+0.090/+0.060},{OD=70},{ODT=+0.062/+0.043},{L=40},{FC=C0.5},{FCX=0.5},{COD=4×15°},{COD1=4.0},{CID=4×10°},{CID1=4.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Parts No.
ⁿ/ₐ
ND
Bushing Inner Diameter
[mm]
IDH
Recommended Housing Inner Diameter
[mm]
IDHT
Recommended Housing I.D. Tolerance
[mm]
GPHL
Recommended General Purpose (Heavy load)
[mm]
GPHLT
Recommended General Purpose (Heavy load) Tolerance
[mm]
GPLL
Recommended General Purpose (Light load)
[mm]
GPLLT
Recommended General Purpose (Light load) Tolerance
[mm]
ID
Bushing Inner Diameter
[mm]
IDT
Bushing Inner Diameter Tolerance
[mm]
OD
Bushing Outer Diameter
[mm]
ODT
Bushing Outer Diameter Tolerance
[mm]
L
Bushing Length
[mm]
FC
Bushing Face C
[mm]
COD
Bushing Chamfer on O.D.
[mm]
CID
Bushing Chamfer on I.D.
[mm]
HK121820
HK121820
12
18
H7(+0.018/0)
12
b9(-0.150/-0.193)
12
d8(-0.050/-0.077)
12
+0.050/+0.032
18
+0.034/+0.023
20
C0.5
2×15°
2×10°
HK152120
HK152120
15
21
H7(+0.021/0)
15
b9(-0.150/-0.193)
15
d8(-0.050/-0.077)
15
+0.050/+0.032
21
+0.041/+0.028
20
C0.5
2×15°
2×10°
HK162220
HK162220
16
22
H7(+0.021/0)
16
b9(-0.150/-0.193)
16
d8(-0.050/-0.077)
16
+0.050/+0.032
22
+0.041/+0.028
20
C0.5
2×15°
2×10°
HK162230
HK162230
16
22
H7(+0.021/0)
16
b9(-0.150/-0.193)
16
d8(-0.050/-0.077)
16
+0.050/+0.032
22
+0.041/+0.028
30
C0.5
2×15°
2×10°
HK182420
HK182420
18
24
H7(+0.021/0)
18
b9(-0.150/-0.193)
18
d8(-0.050/-0.077)
18
+0.050/+0.032
24
+0.041/+0.028
20
C0.5
2×15°
2×10°
HK203020
HK203020
20
30
H7(+0.021/0)
20
b9(-0.160/-0.212)
20
d8(-0.065/-0.098)
20
+0.061/+0.040
30
+0.041/+0.028
20
C0.5
2×15°
2×10°
HK203030
HK203030
20
30
H7(+0.021/0)
20
b9(-0.160/-0.212)
20
d8(-0.065/-0.098)
20
+0.061/+0.040
30
+0.041/+0.028
30
C0.5
2×15°
2×10°
HK203040
HK203040
20
30
H7(+0.021/0)
20
b9(-0.160/-0.212)
20
d8(-0.065/-0.098)
20
+0.061/+0.040
30
+0.041/+0.028
40
C0.5
2×15°
2×10°
HK253520
HK253520
25
35
H7(+0.025/0)
25
b9(-0.160/-0.212)
25
d8(-0.065/-0.098)
25
+0.061/+0.040
35
+0.050/+0.034
20
C0.5
2.5×15°
2.5×10°
HK253525
HK253525
25
35
H7(+0.025/0)
25
b9(-0.160/-0.212)
25
d8(-0.065/-0.098)
25
+0.061/+0.040
35
+0.050/+0.034
25
C0.5
2.5×15°
2.5×10°
HK253530
HK253530
25
35
H7(+0.025/0)
25
b9(-0.160/-0.212)
25
d8(-0.065/-0.098)
25
+0.061/+0.040
35
+0.050/+0.034
30
C0.5
2.5×15°
2.5×10°
HK253540
HK253540
25
35
H7(+0.025/0)
25
b9(-0.160/-0.212)
25
d8(-0.065/-0.098)
25
+0.061/+0.040
35
+0.050/+0.034
40
C0.5
2.5×15°
2.5×10°
HK253550
HK253550
25
35
H7(+0.025/0)
25
b9(-0.160/-0.212)
25
d8(-0.065/-0.098)
25
+0.061/+0.040
35
+0.050/+0.034
50
C0.5
2.5×15°
2.5×10°
HK304020
HK304020
30
40
H7(+0.025/0)
30
b9(-0.160/-0.212)
30
d8(-0.065/-0.098)
30
+0.061/+0.040
40
+0.050/+0.034
20
C0.5
3×15°
3×10°
HK304025
HK304025
30
40
H7(+0.025/0)
30
b9(-0.160/-0.212)
30
d8(-0.065/-0.098)
30
+0.061/+0.040
40
+0.050/+0.034
25
C0.5
3×15°
3×10°
HK304030
HK304030
30
40
H7(+0.025/0)
30
b9(-0.160/-0.212)
30
d8(-0.065/-0.098)
30
+0.061/+0.040
40
+0.050/+0.034
30
C0.5
3×15°
3×10°
HK304040
HK304040
30
40
H7(+0.025/0)
30
b9(-0.160/-0.212)
30
d8(-0.065/-0.098)
30
+0.061/+0.040
40
+0.050/+0.034
40
C0.5
3×15°
3×10°
HK304050
HK304050
30
40
H7(+0.025/0)
30
b9(-0.160/-0.212)
30
d8(-0.065/-0.098)
30
+0.061/+0.040
40
+0.050/+0.034
50
C0.5
3×15°
3×10°
HK354520
HK354520
35
45
H7(+0.025/0)
35
b9(-0.170/-0.232)
35
d8(-0.080/-0.119)
35
+0.075/+0.050
45
+0.050/+0.034
20
C0.5
3×15°
3×10°
HK354530
HK354530
35
45
H7(+0.025/0)
35
b9(-0.170/-0.232)
35
d8(-0.080/-0.119)
35
+0.075/+0.050
45
+0.050/+0.034
30
C0.5
3×15°
3×10°
HK354535
HK354535
35
45
H7(+0.025/0)
35
b9(-0.170/-0.232)
35
d8(-0.080/-0.119)
35
+0.075/+0.050
45
+0.050/+0.034
35
C0.5
3×15°
3×10°
HK354540
HK354540
35
45
H7(+0.025/0)
35
b9(-0.170/-0.232)
35
d8(-0.080/-0.119)
35
+0.075/+0.050
45
+0.050/+0.034
40
C0.5
3×15°
3×10°
HK354550
HK354550
35
45
H7(+0.025/0)
35
b9(-0.170/-0.232)
35
d8(-0.080/-0.119)
35
+0.075/+0.050
45
+0.050/+0.034
50
C0.5
3×15°
3×10°
HK354560
HK354560
35
45
H7(+0.025/0)
35
b9(-0.170/-0.232)
35
d8(-0.080/-0.119)
35
+0.075/+0.050
45
+0.050/+0.034
60
C0.5
3×15°
3×10°
HK405030
HK405030
40
50
H7(+0.025/0)
40
b9(-0.170/-0.232)
40
d8(-0.080/-0.119)
40
+0.075/+0.050
50
+0.050/+0.034
30
C0.5
3×15°
3×10°
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Bushings - SPB
OILES CORPORATION
15.04.2019
DDK05 - Bushing
DAIDO METAL
22.01.2019
Flange Type - Heavy Load HSR-A
THK CO.,LTD.
23.05.2024
MBB/MDBB - Air Cylinder With End Lock
SMC Corporation
01.07.2024
HA - Bushing
DAIDO METAL
22.01.2019
RSC 015-50
DYMCO
12.05.2011
BND_001 - Drawn cup needle roller bearings
SKF
06.06.2024
5317. Guide bushings without collar - Slide elements
Tecnorm
08.08.2016
Bushings - SPBL
OILES CORPORATION
15.04.2019
BA - Bushing
DAIDO METAL
22.01.2019
DIN 6885-1 A - Parallel keys, deep pattern
Roehm
18.10.2023
KF Rack gear
KANA (Katayama Chain)
29.06.2023
DU Bushes mm - Bushes mm
GGB
13.03.2024
Slide Type L Plate
DAIDO METAL
22.01.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表