目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
Hinge (MP3) - Stainless steel
CY.PAG
Pneumatic Cylinders
Accessories
ISO6432 accessories
Powered by
CAD模型選擇
{cypag/pneumatic_cylinders/accessories/iso6432_accessories/hinge_mp3_st.prj},{NB=Hinge (MP3)_304 COM0810I(00S)},{CODEX=COM0810I},{MAT=304 stainless steel},{SUPPC=00},{PCG=S},{DI=8-10},{L=22},{H=24},{B1=4},{S=2.5},{E=4.75},{C=12.5},{N=8.1},{B=4.5},{O=18},{R=6},{R2=1.5},{ACCMAT=St}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DI
Ømm
ⁿ/ₐ
L
[mm]
H
[mm]
B1
[mm]
S
[mm]
E
[mm]
C
[mm]
N
[mm]
B
[mm]
O
[mm]
R
[mm]
R2
[mm]
Hinge (MP3)_304 COM0810I(...
COM0810I00S
304 stainless steel
8-10
22
24
4
2.5
4.75
12.5
8.1
4.5
18
6
1.5
Hinge (MP3)_304 COM1216I(...
COM1216I00S
304 stainless steel
12-16
25
27
6
3.0
5.00
15.0
12.1
5.5
24
7
1.5
Hinge (MP3)_304 COM2025I(...
COM2025I00S
304 stainless steel
20-25
32
30
8
4.0
6.00
20.0
16.1
6.6
31
10
2.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表