目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
Square Joint (AB7) - Aluminium
CY.PAG
Pneumatic Cylinders
Accessories
ISO15552 accessories
Powered by
CAD模型選擇
{cypag/pneumatic_cylinders/accessories/iso15552_accessories/square_joint_ab7_al.prj},{NB=Square Joint (AB7) ART63A(00S)},{CODEX=ART63A},{MAT=Die casted aluminium body},{ACCMAT=Al},{SUPPC=00},{PCG=S},{DI=63},{CK=16},{EM=40},{BR=15.0},{PH=50},{GL=37},{HB=9.0},{LB=12.4},{BT=14},{TE=52},{RA=35},{D=21},{LD=3},{UL=67},{UR=50},{EA=16},{R=5.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DI
Ø
[mm]
CK
ØCK
[mm]
EM
[mm]
BR
[mm]
PH
[mm]
GL
[mm]
HB
ØHB
[mm]
LB
[mm]
BT
[mm]
TE
[mm]
RA
[mm]
D
ØD
[mm]
LD
[mm]
UL
[mm]
UR
[mm]
EA
[mm]
R
[mm]
Square Joint (AB7) ART32A...
ART32A00S
Die casted aluminium body
32
10
26
10.0
32
21
6.6
6.4
8
38
18
21
3
51
31
10
7.5
Square Joint (AB7) ART40A...
ART40A00S
Die casted aluminium body
40
12
28
11.0
36
24
6.6
8.4
10
41
22
21
3
54
35
15
7.5
Square Joint (AB7) ART50A...
ART50A00S
Die casted aluminium body
50
12
32
13.0
45
33
9.0
10.4
12
50
30
21
3
65
45
16
5.0
Square Joint (AB7) ART63A...
ART63A00S
Die casted aluminium body
63
16
40
15.0
50
37
9.0
12.4
14
52
35
21
3
67
50
16
5.0
Square Joint (AB7) ART80A...
ART80A00S
Die casted aluminium body
80
16
50
15.0
63
47
11.0
11.5
14
66
40
21
3
86
60
20
10.0
Square Joint (AB7) ART100...
ART100A00S
Die casted aluminium body
100
20
60
19.0
71
55
11.0
14.5
17
76
50
11
3
96
70
20
10.0
Square Joint (AB7) ART125...
ART125A00S
Die casted aluminium body
125
25
70
22.5
90
70
14.0
16.8
20
94
60
21
3
124
90
30
14.0
Square Joint (AB7) ART160...
ART160A00S
Die casted aluminium body
160
30
90
31.5
115
97
14.0
21.0
25
118
88
31
5
156
126
36
19.0
Square Joint (AB7) ART200...
ART200A00S
Die casted aluminium body
200
30
90
31.5
135
105
18.0
26.0
30
122
90
31
5
162
130
40
20.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表