目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
Female Hinge (MP2) - Stainless steel
CY.PAG
Pneumatic Cylinders
Accessories
ISO15552 accessories
Powered by
CAD模型選擇
{cypag/pneumatic_cylinders/accessories/iso15552_accessories/female_hinge_mp2_st_asmtab.prj},{NB=Female Hinge (MP2)_304 CRF63I(00S)},{MAT=304 stainless steel},{MATVER=2},{SUPPC=00},{PCG=S},{DI=63},{TG=56.5},{CB=40},{UB=70},{CD=16},{FL=32},{L=21},{D=45},{L1=5},{L1X=5},{L4=6.5},{S=M8X20},{NDM=8},{SL=20},{MR=16},{E=75},{CODEX=CRF63I},{DK=13.000},{P=1.250},{PPATH=../iso15552_accessories/female_hinge_mp2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DI
Ø
[mm]
TG
[mm]
CB
[mm]
UB
[mm]
CD
ØCD
[mm]
FL
[mm]
L
[mm]
D
ØD
[mm]
L1
[mm]
L4
[mm]
S
ⁿ/ₐ
MR
[mm]
E
[mm]
Female Hinge (MP2)_304 CR...
CRF32I00S
304 stainless steel
32
32.5
26
45
10
22
13
30
5
5.5
M6X20
10
45
Female Hinge (MP2)_304 CR...
CRF40I00S
304 stainless steel
40
38.0
28
52
12
25
16
35
5
5.5
M6X20
12
52
Female Hinge (MP2)_304 CR...
CRF50I00S
304 stainless steel
50
46.5
32
60
12
27
16
40
5
6.5
M8X20
12
65
Female Hinge (MP2)_304 CR...
CRF63I00S
304 stainless steel
63
56.5
40
70
16
32
21
45
5
6.5
M8X20
16
75
Female Hinge (MP2)_304 CR...
CRF80I00S
304 stainless steel
80
72.0
50
90
16
36
22
45
5
10.0
M10X25
16
95
Female Hinge (MP2)_304 CR...
CRF100I00S
304 stainless steel
100
89.0
60
110
20
41
27
55
5
10.0
M10X25
20
115
Female Hinge (MP2)_304 CR...
CRF125I00S
304 stainless steel
125
110.0
70
130
25
50
30
60
7
10.0
M12X25
25
140
Female Hinge (MP2)_304 CR...
CRF160I00S
304 stainless steel
160
140.0
90
170
30
55
35
65
7
10.0
M16X30
25
180
Female Hinge (MP2)_304 CR...
CRF200I00S
304 stainless steel
200
175.0
90
170
30
60
35
75
7
11.0
M16X30
25
220
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表