目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
Guiding Unit For ISO 6432 Cylinders - Type H ø12-25
CY.PAG
Pneumatic Cylinders
Accessories
Guide Units For Cylinders
Powered by
CAD模型選擇
{cypag/pneumatic_cylinders/accessories/guide_units_for_cylinders/guide_unit_6432_asmtab.prj},{NB=Type H 12-25 12-16(NRB100)},{DI=12-16},{TYPE=NRB},{STROKE=1},{RP=0},{PRE=0},{A=69},{B=30},{C=30},{CH1=8},{CH2=24},{D=12},{D1=6.0},{E=8},{F=66},{G=29},{H=10},{I1=10},{I2=8},{J=M4},{K=M4},{L1=25},{L2=18},{L3=46},{L4=68},{L5=123.5},{L6=20.5},{N=4.5},{O=6},{P=8},{Q=4.5},{R=5.5},{S=9},{T=5.5},{T1=32},{U=24},{V=58},{W=18.0},{W1=49},{X=18},{Y=22},{Z=49.5},{NDM1=4},{NDM2=4},{PPATH=guide_unit_6432_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part Number
ⁿ/ₐ
DI
Ø
[mm]
A
[mm]
B
[mm]
C
[mm]
CH1
[mm]
CH2
[mm]
D
[mm]
D1
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I1
Ø
[mm]
I2
Ø
[mm]
J
ⁿ/ₐ
K
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
T1
[mm]
U
[mm]
V
[mm]
W
[mm]
W1
[mm]
X
[mm]
Y
[mm]
Z
[mm]
NRB12-1601
NRB12-1601
12-16
69
30
30
8
24
12
6.0
8
66
29
10
10
8
M4
M4
25
18
46
68
123.5
20.5
4.5
6
8
4.5
5.5
9
5.5
32
24
58
18.0
49
18
22
49.5
NRB2001
NRB2001
20
79
34
37
12
27
17
8.5
15
78
32
12
12
10
M5
M6
25
40
58
108
166.0
21.0
5.5
9
10
6.5
6.5
11
6.5
38
38
68
32.5
20
72
23
58.0
NRB2501
NRB2501
25
79
34
37
12
27
17
8.5
15
78
32
12
12
10
M5
M6
25
40
58
108
166.0
21.0
5.5
9
10
6.5
6.5
11
6.5
38
38
68
32.5
20
72
23
58.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表