目錄: COSMOTEC
Created: 07.08.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
COSMOTEC
NW / KF short flange made of SUS304 Cosmo Tech
COSMOTEC
Vacuum pipe parts
Vacuum pipe parts ( Blank flange / With pipe flange )
Blank flange / With pipe flange (NW / KF standard)
Pipe with flange (NW / KF standard)
Powered by
CAD模型選擇
{cosmotec/vacuum_pipe_parts/vacuum_pipe_parts_blfl_wpfl/blfl_wpfl_nw_kf/pipe_flange_nw_kf/nw_kf_short_flange_sus304.prj},{NB=NW25SF20L},{CNSORDERNO=NW25SF20L},{PC=20188},{SIZE=25},{MAT=SUS304},{A=40},{B=26.2},{C=27.2},{D=23.0},{L=20},{DTYP=B}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Model Number
ⁿ/ₐ
PC
Product code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
L
[mm]
DTYP
Dimensions type
ⁿ/ₐ
NW16SF10L
NW16SF10L
20136
16
30
17.2
21.7
17.5
10
A
NW16SF20L
NW16SF20L
20137
16
30
17.2
21.7
17.5
20
A
NW25SF10L
NW25SF10L
20187
25
40
26.2
27.2
23.0
10
B
NW25SF20L
NW25SF20L
20188
25
40
26.2
27.2
23.0
20
B
NW40SF10L
NW40SF10L
20224
40
55
41.2
42.7
37.1
10
B
NW40SF20L
NW40SF20L
20225
40
55
41.2
42.7
37.1
20
B
NW50SF10L
NW50SF10L
20250
50
75
52.2
60.5
54.9
10
A
NW50SF20L
NW50SF20L
20251
50
75
52.2
60.5
54.9
20
A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表