您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
GHG 981 (100) - Non-Ex-Safety Switch 100 A for Industrial application
Cooper Crouse-Hinds EU
Safety and Main Current Switches
Safety Switches 10-700 A
Safety switches 10-630 A Industry
Powered by
CAD模型選擇
{coopercrousehinds_eu/g_safety_main_current_switches/g_1_safety_switches_10_700_a/g_1_3_safety_switches_10_630_a/ghg_981_100_asmtab.prj},{NB=GHG9810029R0005},{IDNR=GHG9810029R0005},{VERS=2},{POL=3-polig},{PPATH=../g_1_2_safety_switches_25_700_a/assemblies/ghg_981_0048_25_asmtpl.prj},{NT=Nicht-Ex-Sicherheitsschalter 100 A für Industrieanwendung},{T1=-},{T2=-},{T3=-},{T4=-20 °C bis 40 °C},{T5=bis max. 690 V},{T6=max. 100 A},{T7=Ue 230 V / Ie 100 A / Ue 400 V / Ie 100 A / Ue 500 V / Ie 100 A / Ue 690 V / Ie 100 A},{T8=Standard},{T9=-},{T10=IP66},{T11=3 x M50 Leitungseinführung, 1 x M25 Leitungseinführung},{T12=1 x 50/70 mm²},{T13=Glasfaserverstärkter Polyester},{T14=5.5 kg},{T15=schwarz},{T16=3-polig , Hilfskontakt: 2S+2Ö, 3 x M50 Leitungseinführung, 1 x M25 Leitungseinführung, direkte Gehäusebohrung},{LOD=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Article number
ⁿ/ₐ
POL
Pole Configuration
ⁿ/ₐ
NT
Description
ⁿ/ₐ
T1
Marking accd. to 2014/34/EU
ⁿ/ₐ
T2
EC-Type Examination Certificate
ⁿ/ₐ
T3
IECEx Certificate of Conformity
ⁿ/ₐ
T4
permissible ambient temperature
ⁿ/ₐ
T5
Rated voltage
ⁿ/ₐ
T6
Rated current
ⁿ/ₐ
T7
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
ⁿ/ₐ
T8
Version
ⁿ/ₐ
T9
-
ⁿ/ₐ
T10
Degree of protection accd. to EN 60529
ⁿ/ₐ
T11
No. cable glands/ thread
ⁿ/ₐ
T12
Connecting terminals main contact
ⁿ/ₐ
T13
Enclosure material
ⁿ/ₐ
T14
Weight
ⁿ/ₐ
T15
Enclosure colour
ⁿ/ₐ
T16
Product description
ⁿ/ₐ
TP
Text for product group
ⁿ/ₐ
GHG9810029R0004
GHG9810029R0004
3-pole
Non-Ex-Safety Switch 100 ...
-
-
-
-20 °C bis 40 °C
bis max. 690 V
max. 100 A
Ue 230 V / Ie 100 A / Ue ...
Standard
-
IP66
2 x M50 cable gland, 1 x ...
1 x 50/70 mm²
glass-fibre reinforced po...
5.5 kg
black
3-pole , Auxiliary contac...
CEAG safety switches for ...
GHG9810029R0005
GHG9810029R0005
3-pole
Non-Ex-Safety Switch 100 ...
-
-
-
-20 °C bis 40 °C
bis max. 690 V
max. 100 A
Ue 230 V / Ie 100 A / Ue ...
Standard
-
IP66
3 x M50 cable gland, 1 x ...
1 x 50/70 mm²
glass-fibre reinforced po...
5.5 kg
black
3-pole , Auxiliary contac...
CEAG safety switches for ...
GHG9810030R0001
GHG9810030R0001
6-pole
Non-Ex-Safety Switch 100 ...
-
-
-
-20 °C bis 40 °C
bis max. 690 V
max. 100 A
Ue 230 V / Ie 100 A / Ue ...
Standard
-
IP66
5 x M50 cable gland, 1 x ...
1 x 50/70 mm²
steel, powder-coated
16 kg
black
6-pole , Auxiliary contac...
CEAG safety switches for ...
GHG9810030R0002
GHG9810030R0002
6-pole
Non-Ex-Safety Switch 100 ...
-
-
-
-20 °C bis 40 °C
bis max. 690 V
max. 100 A
Ue 230 V / Ie 100 A / Ue ...
Notaus
-
IP66
4 x M50 cable gland, 1 x ...
1 x 50/70 mm²
steel, powder-coated
16 kg
black
6-pole , Auxiliary contac...
CEAG safety switches for ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表