Fig. B3124 - Roller Support - Pipe Rollers & Roller Supports
Eaton B-Line
Pipe Hangers
Pipe Rollers & Roller Supports
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_r_a_s/b3124_asmtab.prj},{NB=B3124-4_to_6_PLN-4},{PN=B3124-4 to 6 PLN},{PN1=B3124-4_to_6_PLN},{PS=4.00000000},{RN=B},{FINISH=Plain},{A=3/4\"-10},{B=5.87500000},{BMM=149.2},{D=6},{DMM=152.4},{E=2.00000000},{EMM=50.8},{LR=3.75000000},{LRMM=95.2},{SS=1/4\" x 2\"},{SSMM=(6.3 x 50.8)},{DL=600},{DLKN=2.67},{AWT=368},{AWTKG=166.9},{LOD=},{Z1=2},{Z2=4},{PPATH=parts/b3124_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
PSMM
Pipe Size
[mm]
FINISH
Finish
ⁿ/ₐ
A
Thread Size A
ⁿ/ₐ
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
D
[Inch]
DMM
D
[mm]
E
[Inch]
EMM
E
[mm]
LR
Length of Roller
[Inch]
LRMM
Length of Roller
[mm]
SS
Steel Size
[Inch]
SSMM
Steel Size
[mm]
DL
Design Load
[lbs]
DLKN
Design Load
[kN]
AWT
Approx. Wt./100
[lbs]
AWTKG
Approx. Wt./100
[kg]
B3124-2 to 31/2 PLN
B3124-2 to 31/2 PLN
50
Plain
5/8"-11
4 3/4
120.6
1 3/4
44.4
5
127.0
1 13/16
46.0
2 3/4
69.8
3/16" x 11/2"
(4.8 x 38.1)
390
1.73
233
105.7
B3124-4 to 6 PLN
B3124-4 to 6 PLN
100
Plain
3/4"-10
5 7/8
149.2
2 3/4
69.8
6
152.4
2
50.8
3 3/4
95.2
1/4" x 2"
(6.3 x 50.8)
600
2.67
368
166.9
B3124-8 to 10 PLN
B3124-8 to 10 PLN
200
Plain
7/8"-9
8 3/4
222.2
5 1/4
133.3
6
152.4
2 11/16
68.3
6
152.4
3/8" x 2"
(9.5 x 50.8)
800
3.56
919
416.8
B3124-12 to 14 PLN
B3124-12 to 14 PLN
300
Plain
1"-8
11 1/4
285.7
7 1/2
190.5
7
177.8
3 1/4
82.5
8
203.2
1/2" x 2"
(12.7 x 50.8)
1300
5.78
1660
753.0
B3124-16 to 20 PLN
B3124-16 to 20 PLN
400
Plain
11/8"-7
12 1/2
317.5
9 3/8
238.1
8
203.2
3 1/2
88.9
9
228.6
1/2" x 2"
(12.7 x 50.8)
2300
10.23
2250
1020.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表