Fig. B3117SL - Steel Roller Stand (TOLCO Fig.327) - Pipe Rollers & Roller Supports
Eaton B-Line
Pipe Hangers
Pipe Rollers & Roller Supports
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_r_a_s/b3117sl_asmtab.prj},{NB=B3117SL_8_to_10PLN-10},{PNHELP=B3117SL-8 to 10},{PN1=B3117SL_8_to_10},{PS=10.00000000},{RN=C},{FINISH=PLN},{A=3.44},{AMM=87.4},{B=8.63},{BMM=219.2},{C=8.00},{CMM=203.2},{D=5.00},{DMM=127.0},{F=0.625},{FMM=15.9},{G=1.00},{GMM=25.4},{H=7.00},{HMM=177.8},{J=4.00},{JMM=101.6},{DL=2100},{DLKN=9.34},{AWT=1271},{AWTKG=576.5},{LOD=},{Z=4},{ROD=3},{PPATH=parts/b3117sl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PN
Part No.
ⁿ/ₐ
PS
Pipe Size
[Inch]
PSMM
Pipe Size
[mm]
A
[Inch]
AMM
A
[mm]
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
D
[Inch]
DMM
D
[mm]
E
[Inch]
EMM
E
[mm]
F
F Dia.
[Inch]
FMM
F Dia.
[mm]
G
G Dia.
[Inch]
GMM
G Dia.
[mm]
H
[Inch]
HMM
H
[mm]
J
[Inch]
JMM
J
[mm]
DL
Design Load
[lbs]
DLKN
Design Load
[kN]
AWT
Approx. Wt./100
[lbs]
AWTKG
Approx. Wt./100
[kg]
B3117SL-2 to 3 1/2 PLN
B3117SL-2 to 3 1/2 PLN
2
50
1.75
44.4
8.38
212.9
6.00
152.4
4.00
101.6
3.688
93.7
0.500
12.7
1.00
25.4
3.44
87.4
6.38
162.1
390
1.73
508
230.4
B3117SL-2 to 3 1/2 PLN
B3117SL-2 to 3 1/2 PLN
2 1/2
65
1.75
44.4
8.38
212.9
6.00
152.4
4.00
101.6
3.938
100.0
0.500
12.7
1.00
25.4
3.44
87.4
6.38
162.1
390
1.73
508
230.4
B3117SL-2 to 3 1/2 PLN
B3117SL-2 to 3 1/2 PLN
3
80
1.75
44.4
8.38
212.9
6.00
152.4
4.00
101.6
4.250
107.9
0.500
12.7
1.00
25.4
3.44
87.4
6.38
162.1
390
1.73
508
230.4
B3117SL-2 to 3 1/2 PLN
B3117SL-2 to 3 1/2 PLN
3 1/2
90
1.75
44.4
8.38
212.9
6.00
152.4
4.00
101.6
4.500
114.3
0.500
12.7
1.00
25.4
3.44
87.4
6.38
162.1
390
1.73
508
230.4
B3117SL-4 to 6 PLN
B3117SL-4 to 6 PLN
4
100
2.06
52.3
9.88
251.0
6.00
152.4
4.25
107.9
5.000
127.0
0.500
12.7
1.00
25.4
4.69
119.1
7.88
200.2
950
4.22
631
286.2
B3117SL-4 to 6 PLN
B3117SL-4 to 6 PLN
5
125
2.06
52.3
9.88
251.0
6.00
152.4
4.25
107.9
5.562
141.3
0.500
12.7
1.00
25.4
4.69
119.1
7.88
200.2
950
4.22
631
286.2
B3117SL-4 to 6 PLN
B3117SL-4 to 6 PLN
6
150
2.06
52.3
9.88
251.0
6.00
152.4
4.25
107.9
6.062
154.0
0.500
12.7
1.00
25.4
4.69
119.1
7.88
200.2
950
4.22
631
286.2
B3117SL-8 to 10 PLN
B3117SL-8 to 10 PLN
8
200
3.44
87.4
8.63
219.2
8.00
203.2
5.00
127.0
8.812
223.8
0.625
15.9
1.00
25.4
7.00
177.8
4.00
101.6
2100
9.34
1271
576.5
B3117SL-8 to 10 PLN
B3117SL-8 to 10 PLN
10
250
3.44
87.4
8.63
219.2
8.00
203.2
5.00
127.0
9.875
250.8
0.625
15.9
1.00
25.4
7.00
177.8
4.00
101.6
2100
9.34
1271
576.5
B3117SL-12 to 14 PLN
B3117SL-12 to 14 PLN
12
300
3.88
98.6
10.94
277.9
8.00
203.2
8.00
203.2
11.438
290.5
0.750
19.0
1.00
25.4
9.06
230.1
5.75
146.0
3075
13.68
1994
904.5
B3117SL-12 to 14 PLN
B3117SL-12 to 14 PLN
14
350
3.88
98.6
10.94
277.9
8.00
203.2
8.00
203.2
12.062
306.4
0.750
19.0
1.00
25.4
9.06
230.1
5.75
146.0
3075
13.68
1994
904.5
B3117SL-16 to 20 PLN
B3117SL-16 to 20 PLN
16
400
4.25
107.9
12.38
314.5
10.00
254.0
6.50
165.1
13.625
346.1
0.813
20.7
1.00
25.4
10.25
260.3
6.75
171.4
4980
22.15
3423
1552.7
B3117SL-16 to 20 PLN
B3117SL-16 to 20 PLN
18
450
4.25
107.9
12.38
314.5
10.00
254.0
6.50
165.1
14.688
373.1
0.813
20.7
1.00
25.4
10.25
260.3
6.75
171.4
4980
22.15
3423
1552.7
B3117SL-16 to 20 PLN
B3117SL-16 to 20 PLN
20
500
4.25
107.9
12.38
314.5
10.00
254.0
6.50
165.1
15.688
398.5
0.813
20.7
1.00
25.4
10.25
260.3
6.75
171.4
4980
22.15
3423
1552.7
B3117SL-24 PLN
B3117SL-24 PLN
24
600
4.38
111.3
13.50
342.9
10.75
254.0
6.50
165.1
17.688
449.3
0.813
20.7
1.00
25.4
11.37
288.8
7.50
190.5
6100
27.13
4710
2136.4
B3117SL-30 PLN
B3117SL-30 PLN
30
750
5.13
130.3
17.00
431.8
10.75
273.1
8.00
203.2
21.750
552.4
1.062
27.0
1.00
25.4
14.25
361.9
10.00
254.0
7500
33.36
7132
3235.1
B3117SL-36 to 42 PLN
B3117SL-36 to 42 PLN
36
900
5.75
146.0
20.00
508.0
12.00
304.8
9.00
228.6
25.312
642.9
1.188
30.2
1.00
25.4
17.00
431.8
12.00
304.8
12000
53.37
10386
4711.1
B3117SL-36 to 42 PLN
B3117SL-36 to 42 PLN
42
1050
5.75
146.0
20.00
508.0
12.00
304.8
9.00
228.6
28.312
719.1
1.188
30.2
1.00
25.4
17.00
431.8
12.00
304.8
12000
53.37
10386
4711.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Fig. B3118SL - Adjustable Roller Stand with Base Plate (TOLCO Fig.328) - Pi...
Eaton B-Line
17.10.2023
Fig. B3114R - Long Pattern Pipe Roller Only - Pipe Rollers & Roller Support...
Eaton B-Line
17.10.2023
Fig. B3117R - Short Pattern Pipe Roller Only - Pipe Rollers & Roller Suppor...
Eaton B-Line
17.10.2023
Fig. B3119SL - Roller with Steel Base Plate - Pipe Rollers & Roller Support...
Eaton B-Line
17.10.2023
Fig. B3122 - Adjustable Roller Support (TOLCO Fig. 326) - Pipe Rollers & Ro...
Eaton B-Line
17.10.2023
Fig. B3088 - Base Stand (TOLCO Fig. 316) - Pipe Supports, Guides, Shields &...
Eaton B-Line
17.10.2023
Fig. B3160 thru B3165 - Pipe Covering Protection Saddle (TOLCO Fig. 260 thr...
Eaton B-Line
17.10.2023
Fig. B3120 - Roller Chair (TOLCO Fig. 325) - Pipe Rollers & Roller Supports
Eaton B-Line
17.10.2023
UB, UBSU - Pipe Supports - Piping U-Bolt Sets
Misumi
08.06.2021
Fig. B3110 - Adjustable Steel Yoke Pipe Roll (TOLCO Fig. 324) - Pipe Roller...
Eaton B-Line
17.10.2023
Fig. B3114 - Pipe Roll with Sockets (TOLCO Fig. 322) - Pipe Rollers & Rolle...
Eaton B-Line
17.10.2023
Fig. B3264 - Spring Cushion Hanger - Pipe Rollers & Roller Supports
Eaton B-Line
17.10.2023
Fig. B3126 - Roller Support (TOLCO Fig. ROL-16) - Pipe Rollers & Roller Sup...
Eaton B-Line
17.10.2023
Fig. B3380 thru B3387 - 360° Calcium Silicate ShieldPre-Insulated Support -...
Eaton B-Line
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表