Fig. 1CBS - Clevis Pipe Spacer (Cooper B-Line B3100PS)
Eaton B-Line
Pipe Hangers
Pipe Hangers
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_hangers/1cbs.prj},{NB=1CBS-4GLV},{BPN=1CBS},{PS=4.00000000},{FINISH=Pre-Galvanized},{AWT=18.0},{AWTKG=8.1},{T=0.079},{W=0.532},{L=4.500},{H=0.829},{BD=0.375},{SP=0.5000},{SD=0.1875},{LS=3.313},{PSTEXT=4},{LOD=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
PN
Part No.
ⁿ/ₐ
PS
Pipe Size
[Inch]
PSMM
Pipe Size
[mm]
FINISH
Finish
ⁿ/ₐ
AWT
Approx. Wt./100
[lbs.]
AWTKG
Approx. Wt./100
[kg]
1CBS-1 GLV
1CBS-1 GLV
1
25
Pre-Galvanized
3.2
1.4
1CBS-1-1/4 GLV
1CBS-1-1/4 GLV
1 1/4
32
Pre-Galvanized
4.1
1.8
1CBS-1-1/2 GLV
1CBS-1-1/2 GLV
1 1/2
38
Pre-Galvanized
4.8
2.2
1CBS-2 GLV
1CBS-2 GLV
2
51
Pre-Galvanized
9.4
4.2
1CBS-2-1/2 GLV
1CBS-2-1/2 GLV
2 1/2
64
Pre-Galvanized
11.4
5.2
1CBS-3 GLV
1CBS-3 GLV
3
76
Pre-Galvanized
13.9
6.8
1CBS-3-1/2 GLV
1CBS-3-1/2 GLV
3 1/2
89
Pre-Galvanized
16.0
7.2
1CBS-4 GLV
1CBS-4 GLV
4
102
Pre-Galvanized
18.0
8.1
1CBS-5 GLV
1CBS-5 GLV
5
127
Pre-Galvanized
27.3
12.4
1CBS-6 GLV
1CBS-6 GLV
6
152
Pre-Galvanized
32.5
14.7
1CBS-8 GLV
1CBS-8 GLV
8
203
Pre-Galvanized
42.5
19.2
1CBS-10 GLV
1CBS-10 GLV
10
254
Pre-Galvanized
72.7
32.9
1CBS-12 GLV
1CBS-12 GLV
12
305
Pre-Galvanized
86.3
39.1
1CBS-14 GLV
1CBS-14 GLV
14
356
Pre-Galvanized
157.6
71.5
1CBS-16 GLV
1CBS-16 GLV
16
406
Pre-Galvanized
183.7
83.3
1CBS-18 GLV
1CBS-18 GLV
18
457
Pre-Galvanized
224.6
101.9
1CBS-20 GLV
1CBS-20 GLV
20
508
Pre-Galvanized
254.0
115.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表