NEMA 12 Lay-In Wireway, Wireway Hangers, Bracket - Wireway
Eaton B-Line
Electrical Enclosures & Wireway
Wireway
Powered by
CAD模型選擇
{cooperbline/el_enclosure/wireway/nema_12_liw_bracket.prj},{NB=44-12LBH},{SIZE=4x4},{H1=4.88},{H1MM=124},{H2=4.00},{H2MM=102},{W=5.88},{WMM=149},{LOD=},{SZA=44},{H3=1.880},{H4=1.250},{A1=0.952},{E=0.250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
H1
[Inch]
H1MM
H1
[mm]
H2
[Inch]
H2MM
H2
[mm]
W
[Inch]
WMM
W
[mm]
22-12LBH
22-12LBH
2.5x2.5
3.38
86
2.50
64
4.38
111
44-12LBH
44-12LBH
4x4
4.88
124
4.00
102
5.88
149
66-12LBH
66-12LBH
6x6
7.13
181
6.25
159
8.13
207
88-12LBH
88-12LBH
8x8
9.13
232
8.25
210
10.13
257
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表