Type 4X Single-Door Wall-Mount Enclosures - Type 4X Enclosures
Eaton B-Line
Electrical Enclosures & Wireway
Type 4X Enclosures
Powered by
CAD模型選擇
{cooperbline/el_enclosure/type_4x/type_4x_sd_wm_enclos_asmtab.prj},{NB=24168-SDSS4},{TS=SS4},{A=24.00},{B=16.00},{C=8.00},{DOOR=SD},{LOD=},{PPATH=parts/type_4x_sd_wm_enclos_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part No.
ⁿ/ₐ
A
A - Height
[Inch]
AMM
A - Height
[mm]
BMM
B - Width
[mm]
CMM
C - Depth
[mm]
ES
Enclosure Size - Height x Width x Depth - A x B x C
[Inch]
ESMM
Enclosure Size - Height x Width x Depth - A x B x C
[mm]
DBG
Door/Body Gauge
ⁿ/ₐ
M
Mounting - Height x Width - D x E
[Inch]
MMM
Mounting - Height x Width - D x E
[mm]
WS
Window Size - Height x Width - F x G
[Inch]
WSMM
Window Size - Height x Width - F x G
[mm]
LQ
Latch Qty.
ⁿ/ₐ
J
[Inch]
JMM
J
[mm]
1084-SDSS4
1084-SDSS4
10.00
254
203
102
10.00x8.00x4.00
254x203x102
16/16
8.50x6.37
216x162
N/A
N/A
1
5.00
127
12106-SDSS4
12106-SDSS4
12.00
305
254
152
12.00x10.00x6.00
305x254x152
16/16
10.50x8.37
267x213
N/A
N/A
1
6.00
152
16126-SDSS4
16126-SDSS4
16.00
406
305
152
16.00x12.00x6.00
406x305x152
16/16
14.50x10.37
368x264
N/A
N/A
1
8.00
203
20166-SDSS4
20166-SDSS4
20.00
508
406
152
20.00x16.00x6.00
508x406x152
16/16
18.50x18.37
470x365
N/A
N/A
1
10.00
254
24168-SDSS4
24168-SDSS4
24.00
610
406
203
24.00x16.00x8.00
610x406x203
16/16
22.50x14.37
572x365
N/A
N/A
1
5.00
127
30248-SDSS4
30248-SDSS4
30.00
762
610
203
30.00x24.00x8.00
762x610x203
14/16
28.50x22.37
724x568
N/A
N/A
2
5.00
127
36248-SDSS4
36248-SDSS4
36.00
914
610
203
36.00x24.00x8.00
914x610x203
14/16
34.50x22.37
876x568
N/A
N/A
2
5.00
127
423612-SDSS4
423612-SDSS4
42.00
1067
914
305
42.00x36.00x12.00
1067x914x305
14/14
40.50x34.37
1029x873
N/A
N/A
3
5.00
127
483612-SDSS4
483612-SDSS4
48.00
1219
914
305
48.00x36.00x12.00
1219x914x305
14/14
46.50x34.37
1181x873
N/A
N/A
3
5.00
127
603612-SDSS4
603612-SDSS4
60.00
1524
914
305
60.00x36.00x12.00
1524x914x305
14/14
58.50x34.37
1486x873
N/A
N/A
3
5.00
127
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表